Wedge clamps double wedge jaw faces serrated (K0042)

Wedge clamps double wedge jaw faces serrated (K0042)
· Ideal for horizontal and vertical series clamping

· For high clamping forces

· Can be used both in a tapped hole and in a T-slot

· With positive down force

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0042.12
K0042.16
K0042.1214
K0042.1618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
B1
(mm)
C
(mm)
D=thread
(mm)
G
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

212.64 €

1 4 Days for tapped hole4942413036M12X60M124085

299.12 €

1 4 Days for tapped hole6757564250M16X80M1660210

212.64 €

1 4 Days for t-slot4942413036M12X50144085

299.12 €

1 4 Days for t-slot6757564250M16X701860210

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened Component material Tool steel
Surface finish component hardened and black oxid finish E(mm) 5

Tech Support