Wedge clamps jaw faces serrated (K0040)

Wedge clamps jaw faces serrated (K0040)
· Compact design

· Ideal for horizontal and vertical series clamping

· Can be used both in a tapped hole and in a T-slot

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0040.08
K0040.0810
K0040.12
K0040.16
K0040.1214
K0040.1618
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
B1
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
G
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

120.39 €

1 4 Days smoothfor tapped hole3127292115M8X252.5M81525

120.39 €

1 4 Days smoothfor t-slot3127292115M8X252.5101525

180.55 €

1 4 Days serratedfor tapped hole4942413022M12X404M123085

253.17 €

1 4 Days serratedfor tapped hole6657564229M16X605M1650210

180.55 €

1 4 Days serratedfor t-slot4942413022M12X304143085

253.17 €

1 4 Days serratedfor t-slot6657564229M16X5051850210

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened Component material Tool steel
Surface finish component hardened and black oxid finish

Tech Support