Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg (K1714)

Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg (K1714)
· Latches in open position

· Quick frontal release

· Suitable for flat mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1714.0305
K1714.0356
K1714.0406
K1714.0457
K1714.0508
K1714.0559
K1714.0610
K1714.0660
K1714.0711
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)

153.76 €

1 4 Days 32730570-260.3273---

169.05 €

1 4 Days 37835668-311.1323.8--298.4

181.87 €

1 4 Days 42940665250.8361.9374.6--349.2

197.33 €

1 4 Days 479.545762301.6412.7425.4212.7-400

216.67 €

1 4 Days 530.550857352.4463.5476.2238.1365.2450.8

242.96 €

1 4 Days 58155952403.2514.3527263.5415.9501.6

251.55 €

1 4 Days 63261046454565.1577.8288.9466.7552.4

262.20 €

1 4 Days 68366041504.8615.9628.6314.3517.7603.2

263.22 €

1 4 Days 733.571136555.6666.7679.4339.7568.3654

Loading...

  1. 1

Basic information

Height h(mm) 35.3 Width W(mm) 19.1 Main material Stainless steel
Surface finish body bright Assembly side mounting A(mm) 15.9

Tech Support