Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1581.0310 |
K1581.0360 |
K1581.0460 |
K1581.0510 |
K1581.0610 |
K1581.0660 |
K1581.0710 |
K1581.0810 |
K1581.0860 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | L=Length (mm) | A2 (mm) | A4 (mm) | |
---|---|---|---|---|---|---|---|---|
43.38 € | 1 | 4 Days | 310 | 310 | 127 | 217.5 | ||
47.83 € | 1 | 4 Days | 360 | 360 | 178 | 268.5 | ||
53.96 € | 1 | 4 Days | 460 | 460 | 279.5 | 370 | ||
55.34 € | 1 | 4 Days | 510 | 510 | 330 | 421 | ||
130.44 € | 1 | 4 Days | 610 | 610 | 432 | 522.5 | ||
67.83 € | 1 | 4 Days | 660 | 660 | 482.5 | 573.5 | ||
69.76 € | 1 | 4 Days | 710 | 710 | 533.5 | 624 | ||
74.95 € | 1 | 4 Days | 810 | 810 | 635 | 725 | ||
81.52 € | 1 | 4 Days | 860 | 860 | 686 | 776 |
Loading...
H=Height(mm) | 76 | B=Width(mm) | 19 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | galvanised | Assembly | Side mounting | Loading per pair(kg) | 136 |
A(mm) | 15 | A1(mm) | 76 | A3(mm) | 34 |
Configure
Basic Attributes
Stroke S(mm)
L=Length(mm)
A2(mm)
A4(mm)
Type
Filter by standard shipping days
Optional Attributes