Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1575.0300 |
K1575.0350 |
K1575.0400 |
K1575.0450 |
K1575.0500 |
K1575.0550 |
K1575.0600 |
K1575.0650 |
K1575.0700 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | L=Length (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A6 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
19.42 € | 1 | 4 Days | 270 | 270 | - | - | - | 208 | ||
21.17 € | 1 | 4 Days | 350 | 350 | - | - | - | 240 | ||
23.03 € | 1 | 4 Days | 400 | 400 | 96 | - | - | 288 | ||
25.10 € | 1 | 4 Days | 450 | 450 | 96 | - | - | 320 | ||
26.92 € | 1 | 4 Days | 500 | 500 | 96 | 128 | - | 352 | ||
28.87 € | 1 | 4 Days | 550 | 550 | 96 | 128 | - | 416 | ||
32.20 € | 1 | 4 Days | 600 | 600 | 96 | 128 | 96 | 416 | ||
34.34 € | 1 | 4 Days | 650 | 650 | 96 | 128 | 128 | 544 | ||
36.46 € | 1 | 4 Days | 700 | 700 | 96 | 128 | 192 | 544 |
Loading...
H=Height(mm) | 46 | B=Width(mm) | 12.7 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | blue electro zinc-plated | Assembly | side mounting | Loading per pair(kg) | 40 |
A(mm) | 35 | A1(mm) | 128 | A5(mm) | 35 |
Configure
Basic Attributes
Stroke S(mm)
L=Length(mm)
A2(mm)
A3(mm)
A4(mm)
A6(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes