Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg (K1713)

Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg (K1713)
· Latches in open position

· Quick frontal release

· Suitable for flat mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1713.0305
K1713.0356
K1713.0406
K1713.0457
K1713.0508
K1713.0559
K1713.0610
K1713.0660
K1713.0711
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)

134.01 €

1 4 Days 32730570-260.3273---

140.69 €

1 4 Days 37835668-311.1323.8--298.4

151.21 €

1 4 Days 42940665250.8361.9374.6--349.2

162.24 €

1 4 Days 479.545762301.6412.7425.4212.7-400

172.56 €

1 4 Days 530.550857352.4463.5476.2238.1365.2450.8

183.87 €

1 4 Days 58155952403.2514.3527263.5415.9501.6

194.56 €

1 4 Days 63261046454565.1577.8288.9466.7552.4

203.63 €

1 4 Days 68366041504.8615.9628.6314.3517.7603.2

207.70 €

1 4 Days 733.571136555.6666.7679.4339.7568.3654

Loading...

  1. 1

Basic information

H=Height(mm) 35.3 B=Width(mm) 19.1 Main material Steel
Surface finish body passivated Assembly side mounting A(mm) 15.9

Tech Support