Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1580.0300 |
K1580.0350 |
K1580.0400 |
K1580.0450 |
K1580.0500 |
K1580.0550 |
K1580.0600 |
K1580.0650 |
K1580.0700 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | L=Length (mm) | A2 (mm) | A3 (mm) | A5 (mm) | |
---|---|---|---|---|---|---|---|---|---|
44.68 € | 1 | 4 Days | 338 | 300 | 122 | - | 233.5 | ||
49.12 € | 1 | 4 Days | 388 | 350 | 172 | - | 283.5 | ||
53.59 € | 1 | 4 Days | 438 | 400 | 111 | 111 | 333.5 | ||
58.06 € | 1 | 4 Days | 488 | 450 | 136 | 136 | 383.5 | ||
65.87 € | 1 | 4 Days | 538 | 500 | 161 | 161 | 433.5 | ||
68.11 € | 1 | 4 Days | 588 | 550 | 186 | 186 | 483.5 | ||
73.68 € | 1 | 4 Days | 638 | 600 | 211 | 211 | 533.5 | ||
79.27 € | 1 | 4 Days | 688 | 650 | 236 | 236 | 583.5 | ||
85.97 € | 1 | 4 Days | 738 | 700 | 261 | 261 | 633.5 |
Loading...
H=Height(mm) | 58 | B=Width(mm) | 19 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | galvanised and passivated | Assembly | Side mounting | Loading per pair(kg) | 90 |
A(mm) | 31.75 | A1(mm) | 57 | A4(mm) | 31.75 |
Configure
Basic Attributes
Stroke S(mm)
L=Length(mm)
A2(mm)
A3(mm)
A5(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes