Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1566.0133 |
K1566.0164 |
K1566.0185 |
K1566.0210 |
K1566.0217 |
K1566.0241 |
K1566.0249 |
K1566.0430 |
K1566.0450 |
K1566.0480 |
K1566.0500 |
K1566.0550 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | L=Length (mm) | A3 (mm) | Drawer depth from - to (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|
3.60 € | 1 | 4 Days | 85 | 133 | 101 | 155 - 210 | 150 | ||
3.74 € | 1 | 4 Days | 104 | 164 | 132 | 185 - 260 | 182 | ||
3.78 € | 1 | 4 Days | 125 | 185 | 153 | 185 - 305 | 182 | ||
3.84 € | 1 | 4 Days | 138 | 210 | 178 | 220 - 340 | 214 | ||
3.94 € | 1 | 4 Days | 145 | 217 | 185 | 220 - 355 | 214 | ||
4.20 € | 1 | 4 Days | 157 | 241 | 209 | 250 - 390 | 246 | ||
4.47 € | 1 | 4 Days | 165 | 249 | 217 | 250 - 410 | 246 | ||
5.13 € | 1 | 4 Days | 328 | 430 | 398 | 430 | 278 | ||
5.26 € | 1 | 4 Days | 348 | 450 | 418 | 450 | 278 | ||
6.05 € | 1 | 4 Days | 366 | 480 | 448 | 480 | 310 | ||
6.28 € | 1 | 4 Days | 368 | 500 | 468 | 500 | 310 | ||
7.99 € | 1 | 4 Days | 424 | 550 | 518 | 550 | 342 |
Loading...
H=Height(mm) | 17 | B=Width(mm) | 10 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | galvanised | Assembly | Slot mounting | Loading per pair(kg) | 10 |
A(mm) | 37 | A2(mm) | 32 | T = slot depth(mm) | 6-7 |
Configure
Basic Attributes
Stroke S(mm)
L=Length(mm)
A3(mm)
Drawer depth from - to(mm)
L1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes