Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1567.0222 |
K1567.0328 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | L=Length (mm) | A1 (mm) | A3 (mm) | Drawer depth from - to (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
7.92 € | 1 | 4 Days | 150 | 222 | 160 | 190 | 230 - 350 | 214 | ||
12.18 € | 1 | 4 Days | 232 | 328 | 288 | 296 | 350 - 550 | 342 |
Loading...
H=Height(mm) | 27 | B=Width(mm) | 10 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | galvanised | Assembly | Slot mounting | Loading per pair(kg) | 12 |
A(mm) | 37 | A2(mm) | 32 | T = slot depth(mm) | 6-7 |
Configure
Basic Attributes
Stroke S(mm)
L=Length(mm)
A1(mm)
A3(mm)
Drawer depth from - to(mm)
L1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes