Quarter-turn lock stainless steel with wing grip (K1358)

Quarter-turn lock stainless steel with wing grip (K1358)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Water and dust proof to IP 65

· Stainless steel 1.4401 and 1.4301

· Handle polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1358.18

Part Number
K1358.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.89 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4401 Actuation lockable grip
H=Height(mm) 18 S=Max. wall thickness(mm) 8

This page is Quarter-turn lock stainless steel with wing grip (K1358), part number K1358.18.
You can find the detail information about specifications and dimensions on part number K1358.18.

Tech Support