Quarter-turns lock with wing grip (K0525)

Quarter-turns lock with wing grip (K0525)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Every tongue can be combined with every housing

· Can be installed pre-assembled, right or left mounting

· The key can be removed in both positions (open and closed)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0525.1183
K0525.2183
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation

5.21 €

1 4 Days grip

8.07 €

1 4 Days lockable grip

Loading...

  1. 1

Basic information

Main material Zinc H=Height(mm) 18.5 S=Max. wall thickness(mm) 7
SW=key width(mm) 27

Tech Support