Screw plugs with dipstick, Form A (K1101)

Screw plugs with dipstick, Form A (K1101)
[Specifications]
・Main material: Thermoplastic
・Dipstick material: Steel, zinc phosphated
・Main colour: Black
・Form: A

[Features]
・Operating temperature up to 100℃
・Optionally with vent hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1101.119014
K1101.1191415
K1101.1211615
K1101.122038
K1101.1261815
K1101.128012
K1101.1282015
K1101.1282215
K1101.134034
K1101.142100
K1101.151114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 D3
(mm)
L
(mm)
L1
(mm)
SW
(mm)

1.61 €

1 4 Days 19G1/447917

1.74 €

1 4 Days 19M14X1,547917

1.91 €

1 4 Days 21M16X1,547.51018

1.63 €

1 4 Days 22G3/847.51018

2.02 €

1 4 Days 26M18X1,547.51021

1.74 €

1 4 Days 28G1/247.51124

2.05 €

1 4 Days 28M20X1,5481024

2.08 €

1 4 Days 28M22X1,5481124

2.14 €

1 4 Days 34G3/4591130

2.58 €

1 4 Days 42G1510.51236

3.45 €

1 4 Days 51G1 1/451213.542

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form A

Tech Support