Screw plugs, Form B, with fill symbol and vent hole (K0454) (Part Numbers - CAD Download)

Screw plugs, Form B, with fill symbol and vent hole (K0454)
[Specifications]
・Main material: Thermoplastic
・Main colour: Black
・Form: B
・D=outside diameter(mm): 19.5-74

[Features]
・Temperature resistant to 100℃

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0454.219014
K0454.2191415
K0454.2211615
K0454.222038
K0454.2261815
K0454.228012
K0454.2282015
K0454.2282215
K0454.234034
K0454.242100
K0454.251114
K0454.2524015
K0454.258112
K0454.274200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.54 €

1 4 Days 19.5G1/479175

0.54 €

1 4 Days 19.5M14X1,579175

0.60 €

1 4 Days 21M16X1,57.510186

0.59 €

1 4 Days 22G3/87.510188

0.60 €

1 4 Days 26M18X1,57.510217

0.68 €

1 4 Days 28G1/27.511249

0.68 €

1 4 Days 28M20X1,5810248

0.69 €

1 4 Days 28M22X1,58112410

0.98 €

1 4 Days 34G3/49113011

1.30 €

1 4 Days 42G110.51235-

1.91 €

1 4 Days 51G1 1/41213.542-

1.71 €

1 4 Days 52M40X1,5101342-

2.42 €

1 4 Days 58G1 1/21014.550-

3.47 €

1 4 Days 74G213.51664-

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form B

Tech Support