Vent screw with dipstick, Form A, without air filter (K0465)

Vent screw with dipstick, Form A, without air filter (K0465)
· Temperature resistant to 100°C

· Removable cap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0465.136038
K0465.1361615
K0465.141012
K0465.1411815
K0465.1412015
K0465.1412215
K0465.147034
K0465.152100
K0465.163112
K0465.163114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
L
(mm)
L1
(mm)

2.43 €

1 4 Days 36G3/82341711

2.43 €

1 4 Days 36M16x1,52341711

2.69 €

1 4 Days 41G1/22841812

2.47 €

1 4 Days 41M18x1,528417.512

2.69 €

1 4 Days 41M20x1,528417.512

2.70 €

1 4 Days 41M22x1,528417.512

3.38 €

1 4 Days 47G3/43351712

3.57 €

1 4 Days 52G13852012

4.72 €

1 4 Days 63G1 1/25552313.5

4.66 €

1 4 Days 63G1 1/44952313

Loading...

  1. 1

Basic information

Main material Thermoplastic Form A

Tech Support