Configure
  • D1=Thread
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Vent screws with splash guard (K0458)

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    D1=Thread

    Minimum order quantity
    G1/2
    1 pieces
    G1/4
    1 pieces
    G3/8
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    2.00 €
    ( 2.38 € )
    4 working days
    1.68 €
    ( 2.00 € )
    4 working days
    1.77 €
    ( 2.11 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Main material: Thermoplastic
    ・D1=Thread: G1/2, G1/4, G3/8
    ・D=outside diameter(mm): 30

    [Features]
    ・Temperature resistant to 100℃
    ・With vent and air filter