Configure

Vent screws, Form B, with air filter (K0457)

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items

D=outside diameter

(mm)

D1=Thread

D2

(mm)

L

(mm)

L1

(mm)

Minimum order quantity
36
G3/8
23
17
11
1 pieces
36
M16x1,5
23
17
11
1 pieces
41
G1/2
28
18
12
1 pieces
41
M18x1,5
28
17.5
12
1 pieces
41
M20x1,5
28
17.5
12
1 pieces
41
M22x1,5
28
17.5
12
1 pieces
47
G3/4
33
17
12
1 pieces
52
G1
38
20
12
1 pieces
63
G1 1/2
55
23
13.5
1 pieces
63
G1 1/4
49
23
13
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.07 €
( 2.46 € )
4 working days
2.07 €
( 2.46 € )
4 working days
2.32 €
( 2.76 € )
4 working days
2.19 €
( 2.61 € )
4 working days
2.32 €
( 2.76 € )
4 working days
2.42 €
( 2.88 € )
4 working days
2.65 €
( 3.15 € )
4 working days
3.23 €
( 3.84 € )
4 working days
4.28 €
( 5.09 € )
4 working days
4.08 €
( 4.86 € )
4 working days

More Information

Basic information

[Specifications]
・Main material: Thermoplastic
・D=outside diameter(mm): 36-63

[Features]
・Temperature resistant to 100℃
・Removable cap
・Easy to clean the air filter