Machine handles revolving aluminium similar to DIN 98, Form E (K0169) (K0169.0820067)

Machine handles revolving aluminium similar to DIN 98, Form E (K0169) K0169.0820067

Product Details:

Manufacturer part number: K0169.0820067

Brand: KIPP

Price: 11.90

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M8

Handle Length: 67 mm

D1=Outside diameter: 20 mm

D4: 13 mm

D6: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0169.0820067

Part Number
K0169.0820067
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D4
(mm)
D6
(mm)
L=thread length
(mm)
L3
(mm)
L4
(mm)
SW
(mm)

11.90 €

1 4 Days M86720131813664

Loading...

  1. 1

Basic information

Main material Aluminium Component material Steel Form E

This page is Machine handles revolving aluminium similar to DIN 98, Form E (K0169), part number K0169.0820067.
You can find the detail information about specifications and dimensions on part number K0169.0820067.

Variation of this product

Part Number
K0169.0616055
K0169.1025083
K0169.1232105
K0169.1636117
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D4
(mm)
D6
(mm)
L=thread length
(mm)
L3
(mm)
L4
(mm)
SW
(mm)

9.28 €

1 4 Days M654.5161014115.553

13.42 €

1 4 Days M10832516211386.55

17.88 €

1 4 Days M12105.53220261610.586

21.93 €

1 4 Days M16117362229261198

Tech Support