Levelling feet plates Form B (K0425)

Levelling feet plates Form B (K0425)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping

· Material: plate die-cast zinc or 1.4305 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0425.20601
K0425.20602
K0425.20801
K0425.20802
K0425.21001
K0425.21002
K0425.21201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=Plate diameter
(mm)
Load rating max.
(kN)

11.20 €

1 4 Days Zinc6035

24.21 €

1 4 Days Stainless steel6045

13.97 €

1 4 Days Zinc8035

33.86 €

1 4 Days Stainless steel8045

19.58 €

1 4 Days Zinc10035

52.81 €

1 4 Days Stainless steel10045

23.63 €

1 4 Days Zinc12035

Loading...

  1. 1

Basic information

Form B H=Height(mm) 20

Tech Support