Configure
  • Main material
  • A(mm)
  • D=Plate diameter(mm)
  • Load rating max.(kN)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Levelling feet plates Form D (K0425)

    Part number:

    Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Main material

    A

    (mm)

    D=Plate diameter

    (mm)

    Load rating max.

    (kN)

    Minimum order quantity
    Zinc
    55
    80
    35
    1 pieces
    Stainless steel
    55
    80
    45
    1 pieces
    Zinc
    74
    100
    35
    1 pieces
    Stainless steel
    74
    100
    45
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    17.25 €
    ( 20.53 € )
    4 working days
    37.20 €
    ( 44.27 € )
    4 working days
    21.84 €
    ( 25.99 € )
    4 working days
    56.11 €
    ( 66.77 € )
    4 working days

    More Information

    Basic information

    · Components for assembling a swivel foot

    · Application sectors: machine and equipment construction, logistics and assembly

    · Any plate can be combined with any threaded spindle

    · The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping

    · Material: plate die-cast zinc or 1.4305 stainless steel