Swivel feet plates, Form C (K0416)

Swivel feet plates, Form C (K0416)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle or ball joint

· Anti-slip plates absorb vibrations and prevent the swivel foot slipping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0416.30801
K0416.30802
K0416.31001
K0416.31002
K0416.31201
K0416.31202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A
(mm)
D=plate diameter
(mm)
Load rating max.
(kN)

14.52 €

1 4 Days Zinc558030

35.68 €

1 4 Days Stainless steel558035

18.66 €

1 4 Days Zinc7410035

53.10 €

1 4 Days Stainless steel7410040

20.22 €

1 4 Days Zinc9412035

68.03 €

1 4 Days Stainless steel9412040

Loading...

  1. 1

Basic information

Form C H=Height(mm) 18

Tech Support