Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0062.0100 |
K0062.0200 |
K0062.0300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Opening angle (handle position 1) | Opening angle (handle stop pin removed) | Opening angle (holding arm position 1) | Opening angle (holding arm stop pin removed) | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B (mm) | B1 (mm) | B3 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | M=Clamping spindle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.39 € | 1 | 4 Days | 80 | 60° | 100° | 80° | 190° | 700 | 1000 | 500 | 800 | 14 | 29 | 7.5 | - | 17.5 | 28 | 5.5 | 44 | 9.5 | 4.8 | 122 | 67 | 31 | 36 | M5x35 | ||
20.65 € | 1 | 4 Days | 100 | 70° | 95° | 105° | 175° | 1000 | 2200 | 950 | 1350 | 19 | 35 | 8 | - | 26 | 42 | 6.3 | 64 | 12.7 | 5.5 | 170 | 79 | 35 | 44 | M6x50 | ||
31.97 € | 1 | 4 Days | 130 | 65° | 90° | 105° | 160° | 2000 | 3700 | 900 | 1850 | 35 | 51 | 8 | 16 | 35 | 51 | 8.8 | 82 | 19 | 6.8 | 235 | 143 | 92 | 51 | M8x60 |
Loading...
Body Material | Steel | Surface finish body | galvanised and passivated | Component material | Plastic |
---|---|---|---|---|---|
Component colour | orange |
Configure
Basic Attributes
Hand force FH(N)
Opening angle (handle position 1)
Opening angle (handle stop pin removed)
Opening angle (holding arm position 1)
Opening angle (holding arm stop pin removed)
Retaining force F1(N)
Retaining force F2(N)
Clamping force F3(N)
Clamping force F4(N)
A(mm)
A1(mm)
A2(mm)
A3(mm)
B(mm)
B1(mm)
B3(mm)
C(mm)
C1(mm)
D(mm)
H(mm)
L(mm)
L1(mm)
L2(mm)
M=Clamping spindle
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes