Toggle clamps vertical with flat foot and adjustable clamping spindle, stainless steel (K0662)

Toggle clamps vertical with flat foot and adjustable clamping spindle, stainless steel (K0662)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Optimum stability through the conical, U-profile clamping arm

· Slim design – ideal for tight spaces

· Ergonomic and user-friendly grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0662.105000
K0662.105001
K0662.105003
K0662.106000
K0662.106001
K0662.106003
K0662.108000
K0662.108001
K0662.108003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Component colour Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
B6
(mm)
C
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=clamping spindle

28.46 €

1 4 Days 100black grey RAL 702164°-83°100°-147°7501050620750216254.514243313.29.222222.5184.5107.465.635M5x25

28.46 €

1 4 Days 100ultramarine RAL 500264°-83°100°-147°7501050620750216254.514243313.29.222222.5184.5107.465.635M5x25

28.46 €

1 4 Days 100red RAL 302064°-83°100°-147°7501050620750216254.514243313.29.222222.5184.5107.465.635M5x25

42.27 €

1 4 Days 160black grey RAL 702146°56°83°56°83°152°13501650920105031429712273817.512.5-2.543.524.95.5156.386.553M6x35

42.27 €

1 4 Days 160ultramarine RAL 500246°56°83°56°83°152°13501650920105031429712273817.512.5-2.543.524.95.5156.386.553M6x35

42.27 €

1 4 Days 160red RAL 302046°56°83°56°83°152°13501650920105031429712273817.512.5-2.543.524.95.5156.386.553M6x35

59.09 €

1 4 Days 190black grey RAL 702126°61°86°13°93°158°20002800940135032139919324520.615.6-2.541.532.76.8184.210762M8x45

59.09 €

1 4 Days 190ultramarine RAL 500226°61°86°13°93°158°20002800940135032139919324520.615.6-2.541.532.76.8184.210762M8x45

59.09 €

1 4 Days 190red RAL 302026°61°86°13°93°158°20002800940135032139919324520.615.6-2.541.532.76.8184.210762M8x45

Loading...

  1. 1

Basic information

Body Material Stainless Steel Surface finish body bright Component material Polyamide

Tech Support