Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0295.310020 |
K0295.310040 |
K0295.316030 |
K0295.316060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip O.D. (mm) | D=thread (mm) | D2=Pin diameter (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | P (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
29.76 € | 1 | 4 Days | 10 | M10 | 17.8 | 20 | 5 | 7 | 10 | 24 | ||
73.28 € | 1 | 4 Days | 10 | M10 | 17.8 | 40 | 6 | 7 | 10 | 24 | ||
41.25 € | 1 | 4 Days | 20 | M16 | 25.8 | 30 | 10 | 13 | 16 | 41 | ||
44.31 € | 1 | 4 Days | 20 | M16 | 25.8 | 60 | 10 | 13 | 16 | 41 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | C |
Configure
Basic Attributes
Tip O.D.(mm)
D=thread(mm)
D2=Pin diameter(mm)
H=Height(mm)
H1(mm)
H2(mm)
P(mm)
SW=key width(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes