• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Ball lock pins self-locking, Form B, plastic collar (K0363) (Part Numbers - CAD Download)

Ball lock pins self-locking, Form B, plastic collar (K0363)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0363.13805015
K0363.13805020
K0363.13805025
K0363.13805030
K0363.13806030
K0363.13806040
K0363.13806050
K0363.13808030
K0363.13808040
K0363.13808050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

13.03 €

1 4 Days 55.5155.920.9515

13.16 €

1 4 Days 55.5205.925.9515

13.16 €

1 4 Days 55.5255.930.9515

13.88 €

1 4 Days 55.5305.935.9515

13.88 €

1 4 Days 66.85306.836.8622

14.06 €

1 4 Days 66.85406.846.8622

14.06 €

1 4 Days 66.85506.856.8622

15.23 €

1 4 Days 89.5307.837.8838

15.47 €

1 4 Days 89.5407.847.8838

15.47 €

1 4 Days 89.5507.857.8838

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Thermoplastic
Component colour black Form B Colour Cap traffic red RAL 3020
D(mm) 38 D3(mm) 16 L2(mm) 33

Tech Support