Ball lock pins with grip ring stainless steel (K0746)

Ball lock pins with grip ring stainless steel (K0746)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, chemical and foodstuff industries

· Secure locking by simply pressing and releasing the push button

· High wear protection

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0746.01505010
K0746.01505015
K0746.01505020
K0746.01505025
K0746.01505030
K0746.01505035
K0746.01505040
K0746.01505045
K0746.01505050
K0746.01505060
K0746.01505070
K0746.01505080
K0746.01505090
K0746.01505100
K0746.01506010
K0746.01506015
K0746.01506020
K0746.01506025
K0746.01506030
K0746.01506035
K0746.01506040
K0746.01506045
K0746.01506050
K0746.01506060
K0746.01506070
K0746.01506080
K0746.01506090
K0746.01506100
K0746.01508010
K0746.01508015
K0746.01508020
K0746.01508025
K0746.01508030
K0746.01508035
K0746.01508040
K0746.01508045
K0746.01508050
K0746.01508060
K0746.01508070
K0746.01508080
K0746.01508090
K0746.01508100
K0746.01710015
K0746.01710020
K0746.01710025
K0746.01710030
K0746.01710035
K0746.01710040
K0746.01710045
K0746.01710050
K0746.01710060
K0746.01710070
K0746.01710080
K0746.01710090
K0746.01710100
K0746.02112020
K0746.02112025
K0746.02112030
K0746.02112035
K0746.02112040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

27.99 €

1 4 Days 1555.5411.95.829.510623.436.816524.4

27.99 €

1 4 Days 1555.5411.95.829.515623.436.821524.4

27.99 €

1 4 Days 1555.5411.95.829.520623.436.826524.4

27.99 €

1 4 Days 1555.5411.95.829.525623.436.831524.4

28.55 €

1 4 Days 1555.5411.95.829.530623.436.836524.4

28.55 €

1 4 Days 1555.5411.95.829.535623.436.841524.4

28.55 €

1 4 Days 1555.5411.95.829.540623.436.846524.4

28.78 €

1 4 Days 1555.5411.95.829.545623.436.851524.4

28.78 €

1 4 Days 1555.5411.95.829.550623.436.856524.4

32.12 €

1 4 Days 1555.5411.95.829.560623.436.866524.4

32.12 €

1 4 Days 1555.5411.95.829.570623.436.876524.4

32.12 €

1 4 Days 1555.5411.95.829.580623.436.886524.4

33.64 €

1 4 Days 1555.5411.95.829.590623.436.896524.4

38.27 €

1 4 Days 1555.5411.95.829.5100623.436.8106524.4

25.78 €

1 4 Days 1566.9911.95.829.510723.436.817635.64

25.78 €

1 4 Days 1566.9911.95.829.515723.436.822635.64

27.82 €

1 4 Days 1566.9911.95.829.520723.436.827635.64

27.82 €

1 4 Days 1566.9911.95.829.525723.436.832635.64

29.56 €

1 4 Days 1566.9911.95.829.530723.436.837635.64

29.56 €

1 4 Days 1566.9911.95.829.535723.436.842635.64

29.56 €

1 4 Days 1566.9911.95.829.540723.436.847635.64

31.22 €

1 4 Days 1566.9911.95.829.545723.436.852635.64

31.22 €

1 4 Days 1566.9911.95.829.550723.436.857635.64

32.49 €

1 4 Days 1566.9911.95.829.560723.436.867635.64

32.49 €

1 4 Days 1566.9911.95.829.570723.436.877635.64

32.49 €

1 4 Days 1566.9911.95.829.580723.436.887635.64

33.95 €

1 4 Days 1566.9911.95.829.590723.436.897635.64

35.51 €

1 4 Days 1566.9911.95.829.5100723.436.8107635.64

29.80 €

1 4 Days 1589.4211.95.829.510823.436.818863.8

29.80 €

1 4 Days 1589.4211.95.829.515823.436.823863.8

29.80 €

1 4 Days 1589.4211.95.829.520823.436.828863.8

29.80 €

1 4 Days 1589.4211.95.829.525823.436.833863.8

32.12 €

1 4 Days 1589.4211.95.829.530823.436.838863.8

32.12 €

1 4 Days 1589.4211.95.829.535823.436.843863.8

34.43 €

1 4 Days 1589.4211.95.829.540823.436.848863.8

34.43 €

1 4 Days 1589.4211.95.829.545823.436.853863.8

34.43 €

1 4 Days 1589.4211.95.829.550823.436.858863.8

36.86 €

1 4 Days 1589.4211.95.829.560823.436.868863.8

36.86 €

1 4 Days 1589.4211.95.829.570823.436.878863.8

36.86 €

1 4 Days 1589.4211.95.829.580823.436.888863.8

37.70 €

1 4 Days 1589.4211.95.829.590823.436.898863.8

37.70 €

1 4 Days 1589.4211.95.829.5100823.436.8108863.8

31.80 €

1 4 Days 16.51011.8614.27.429.515925.738.62410100.1

31.80 €

1 4 Days 16.51011.8614.27.429.520925.738.62910100.1

31.80 €

1 4 Days 16.51011.8614.27.429.525925.738.63410100.1

35.88 €

1 4 Days 16.51011.8614.27.429.530925.738.63910100.1

35.88 €

1 4 Days 16.51011.8614.27.429.535925.738.64410100.1

35.88 €

1 4 Days 16.51011.8614.27.429.540925.738.64910100.1

35.88 €

1 4 Days 16.51011.8614.27.429.545925.738.65410100.1

35.88 €

1 4 Days 16.51011.8614.27.429.550925.738.65910100.1

42.12 €

1 4 Days 16.51011.8614.27.429.560925.738.66910100.1

42.12 €

1 4 Days 16.51011.8614.27.429.570925.738.67910100.1

42.12 €

1 4 Days 16.51011.8614.27.429.580925.738.68910100.1

43.80 €

1 4 Days 16.51011.8614.27.429.590925.738.69910100.1

43.80 €

1 4 Days 16.51011.8614.27.429.5100925.738.610910100.1

42.37 €

1 4 Days 20.61214.4518.310.736.3201032.347.83012144.06

42.37 €

1 4 Days 20.61214.4518.310.736.3251032.347.83512144.06

46.33 €

1 4 Days 20.61214.4518.310.736.3301032.347.84012144.06

46.33 €

1 4 Days 20.61214.4518.310.736.3351032.347.84512144.06

46.33 €

1 4 Days 20.61214.4518.310.736.3401032.347.85012144.06

Loading...

Basic information

Main material Stainless steel Component material Stainless steel

Tech Support