Ball lock pins with L-grip with high shear strength (K0792) (Part Numbers - CAD Download)

Ball lock pins with L-grip with high shear strength (K0792)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: chemical or foodstuff industries, aerospace industry

· Secure locking by simply pressing and releasing the push button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0792.112605010
K0792.112605015
K0792.112605020
K0792.112605025
K0792.112605030
K0792.112606010
K0792.112606015
K0792.112606020
K0792.112606025
K0792.112606030
K0792.112606035
K0792.112606040
K0792.112606045
K0792.112606050
K0792.113508020
K0792.113508025
K0792.113508030
K0792.113508035
K0792.113508040
K0792.113508045
K0792.113508050
K0792.113510020
K0792.113510025
K0792.113510030
K0792.113510035
K0792.113510040
K0792.113510045
K0792.113510050
K0792.113510060
K0792.114712025
K0792.114712030
K0792.114712035
K0792.114712040
K0792.114712045
K0792.114712050
K0792.114712060
K0792.114712070
K0792.114712080
K0792.114716030
K0792.114716035
K0792.114716040
K0792.114716045
K0792.114716050
K0792.114716060
K0792.114716070
K0792.114716080
K0792.11842605010
K0792.11842605015
K0792.11842605020
K0792.11842605025
K0792.11842605030
K0792.11842606010
K0792.11842606015
K0792.11842606020
K0792.11842606025
K0792.11842606030
K0792.11842606035
K0792.11842606040
K0792.11842606045
K0792.11842606050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

19.56 €

1 4 Days black17.639.355.513.226105.92519.215.9524

19.56 €

1 4 Days black17.639.355.513.226155.92519.220.9524

19.56 €

1 4 Days black17.639.355.513.226205.92519.225.9524

19.56 €

1 4 Days black17.639.355.513.226255.92519.230.9524

20.69 €

1 4 Days black17.639.355.513.226305.92519.235.9524

19.56 €

1 4 Days black17.639.366.8513.226106.82519.216.8635

19.56 €

1 4 Days black17.639.366.8513.226156.82519.221.8635

19.56 €

1 4 Days black17.639.366.8513.226206.82519.226.8635

19.56 €

1 4 Days black17.639.366.8513.226256.82519.231.8635

20.69 €

1 4 Days black17.639.366.8513.226306.82519.236.8635

20.69 €

1 4 Days black17.639.366.8513.226356.82519.241.8635

20.69 €

1 4 Days black17.639.366.8513.226406.82519.246.8635

20.69 €

1 4 Days black17.639.366.8513.226456.82519.251.8635

20.69 €

1 4 Days black17.639.366.8513.226506.82519.256.8635

21.32 €

1 4 Days black2352.289.517.335.4207.83324.227.8863

21.32 €

1 4 Days black2352.289.517.335.4257.83324.232.8863

22.79 €

1 4 Days black2352.289.517.335.4307.83324.237.8863

22.79 €

1 4 Days black2352.289.517.335.4357.83324.242.8863

22.79 €

1 4 Days black2352.289.517.335.4407.83324.247.8863

22.79 €

1 4 Days black2352.289.517.335.4457.83324.252.8863

22.79 €

1 4 Days black2352.289.517.335.4507.83324.257.8863

33.07 €

1 4 Days black2352.2101217.335.4208.93324.228.910100

33.07 €

1 4 Days black2352.2101217.335.4258.93324.233.910100

34.83 €

1 4 Days black2352.2101217.335.4308.93324.238.910100

34.83 €

1 4 Days black2352.2101217.335.4358.93324.243.910100

34.83 €

1 4 Days black2352.2101217.335.4408.93324.248.910100

34.83 €

1 4 Days black2352.2101217.335.4458.93324.253.910100

34.83 €

1 4 Days black2352.2101217.335.4508.93324.258.910100

36.51 €

1 4 Days black2352.2101217.335.4608.93324.268.910100

33.70 €

1 4 Days black3370.21214.526.347259.939.528.434.912144

35.39 €

1 4 Days black3370.21214.526.347309.939.528.439.912144

35.39 €

1 4 Days black3370.21214.526.347359.939.528.444.912144

35.39 €

1 4 Days black3370.21214.526.347409.939.528.449.912144

35.39 €

1 4 Days black3370.21214.526.347459.939.528.454.912144

35.39 €

1 4 Days black3370.21214.526.347509.939.528.459.912144

37.10 €

1 4 Days black3370.21214.526.347609.939.528.469.912144

37.10 €

1 4 Days black3370.21214.526.347709.939.528.479.912144

38.78 €

1 4 Days black3370.21214.526.347809.939.528.489.912144

60.46 €

1 4 Days black3370.2161926.3473013.139.528.443.116257

60.46 €

1 4 Days black3370.2161926.3473513.139.528.448.116257

60.46 €

1 4 Days black3370.2161926.3474013.139.528.453.116257

60.46 €

1 4 Days black3370.2161926.3474513.139.528.458.116257

60.46 €

1 4 Days black3370.2161926.3475013.139.528.463.116257

65.10 €

1 4 Days black3370.2161926.3476013.139.528.473.116257

65.10 €

1 4 Days black3370.2161926.3477013.139.528.483.116257

68.97 €

1 4 Days black3370.2161926.3478013.139.528.493.116257

19.56 €

1 4 Days red RAL 302017.639.355.513.226105.92519.215.9524

19.56 €

1 4 Days red RAL 302017.639.355.513.226155.92519.220.9524

19.56 €

1 4 Days red RAL 302017.639.355.513.226205.92519.225.9524

19.56 €

1 4 Days red RAL 302017.639.355.513.226255.92519.230.9524

20.69 €

1 4 Days red RAL 302017.639.355.513.226305.92519.235.9524

19.56 €

1 4 Days red RAL 302017.639.366.8513.226106.82519.216.8635

19.56 €

1 4 Days red RAL 302017.639.366.8513.226156.82519.221.8635

19.56 €

1 4 Days red RAL 302017.639.366.8513.226206.82519.226.8635

19.56 €

1 4 Days red RAL 302017.639.366.8513.226256.82519.231.8635

20.69 €

1 4 Days red RAL 302017.639.366.8513.226306.82519.236.8635

20.69 €

1 4 Days red RAL 302017.639.366.8513.226356.82519.241.8635

20.69 €

1 4 Days red RAL 302017.639.366.8513.226406.82519.246.8635

20.69 €

1 4 Days red RAL 302017.639.366.8513.226456.82519.251.8635

20.69 €

1 4 Days red RAL 302017.639.366.8513.226506.82519.256.8635

Loading...

Basic information

Main material Stainless steel Steel code 1.4542 Component material Thermoplastic

Tech Support