Ball lock pins with T-grip with high shear strength (K0793) (Part Numbers - CAD Download)

Ball lock pins with T-grip with high shear strength (K0793)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· User friendly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0793.214605010
K0793.214605015
K0793.214605020
K0793.214605025
K0793.214605030
K0793.214606010
K0793.214606015
K0793.214606020
K0793.214606025
K0793.214606030
K0793.214606035
K0793.214606040
K0793.214606045
K0793.214606050
K0793.216308020
K0793.216308025
K0793.216308030
K0793.216308035
K0793.216308040
K0793.216308045
K0793.216308050
K0793.216310020
K0793.216310025
K0793.216310030
K0793.216310035
K0793.216310040
K0793.216310045
K0793.216310050
K0793.216310060
K0793.218212025
K0793.218212030
K0793.218212035
K0793.218212040
K0793.218212045
K0793.218212050
K0793.218212060
K0793.218212070
K0793.218212080
K0793.218216030
K0793.218216035
K0793.218216040
K0793.218216045
K0793.218216050
K0793.218216060
K0793.218216070
K0793.218216080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

21.39 €

1 4 Days 17.64655.513.2105.92519.415.9524

21.39 €

1 4 Days 17.64655.513.2155.92519.420.9524

21.39 €

1 4 Days 17.64655.513.2205.92519.425.9524

21.39 €

1 4 Days 17.64655.513.2255.92519.430.9524

22.72 €

1 4 Days 17.64655.513.2305.92519.435.9524

21.39 €

1 4 Days 17.64666.8513.2106.82519.416.8635

21.39 €

1 4 Days 17.64666.8513.2156.82519.421.8635

21.39 €

1 4 Days 17.64666.8513.2206.82519.426.8635

21.39 €

1 4 Days 17.64666.8513.2256.82519.431.8635

22.72 €

1 4 Days 17.64666.8513.2306.82519.436.8635

22.72 €

1 4 Days 17.64666.8513.2356.82519.441.8635

22.72 €

1 4 Days 17.64666.8513.2406.82519.446.8635

22.72 €

1 4 Days 17.64666.8513.2456.82519.451.8635

22.72 €

1 4 Days 17.64666.8513.2506.82519.456.8635

23.45 €

1 4 Days 2362.989.517.3207.83324.427.8863

23.45 €

1 4 Days 2362.989.517.3257.83324.432.8863

24.84 €

1 4 Days 2362.989.517.3307.83324.437.8863

24.84 €

1 4 Days 2362.989.517.3357.83324.442.8863

24.84 €

1 4 Days 2362.989.517.3407.83324.447.8863

24.84 €

1 4 Days 2362.989.517.3457.83324.452.8863

24.84 €

1 4 Days 2362.989.517.3507.83324.457.8863

34.56 €

1 4 Days 2362.9101217.3208.93324.428.910100

34.56 €

1 4 Days 2362.9101217.3258.93324.433.910100

36.26 €

1 4 Days 2362.9101217.3308.93324.438.910100

36.26 €

1 4 Days 2362.9101217.3358.93324.443.910100

36.26 €

1 4 Days 2362.9101217.3408.93324.448.910100

36.26 €

1 4 Days 2362.9101217.3458.93324.453.910100

36.26 €

1 4 Days 2362.9101217.3508.93324.458.910100

38.15 €

1 4 Days 2362.9101217.3608.93324.468.910100

35.20 €

1 4 Days 3381.81214.526.3259.939.528.834.912144

37.02 €

1 4 Days 3381.81214.526.3309.939.528.839.912144

37.02 €

1 4 Days 3381.81214.526.3359.939.528.844.912144

37.02 €

1 4 Days 3381.81214.526.3409.939.528.849.912144

37.02 €

1 4 Days 3381.81214.526.3459.939.528.854.912144

37.02 €

1 4 Days 3381.81214.526.3509.939.528.859.912144

38.72 €

1 4 Days 3381.81214.526.3609.939.528.869.912144

38.72 €

1 4 Days 3381.81214.526.3709.939.528.879.912144

40.39 €

1 4 Days 3381.81214.526.3809.939.528.889.912144

56.02 €

1 4 Days 3381.8161926.33013.139.528.843.116257

56.02 €

1 4 Days 3381.8161926.33513.139.528.848.116257

57.21 €

1 4 Days 3381.8161926.34013.139.528.853.116257

57.21 €

1 4 Days 3381.8161926.34513.139.528.858.116257

58.13 €

1 4 Days 3381.8161926.35013.139.528.863.116257

59.26 €

1 4 Days 3381.8161926.36013.139.528.873.116257

60.31 €

1 4 Days 3381.8161926.37013.139.528.883.116257

61.24 €

1 4 Days 3381.8161926.38013.139.528.893.116257

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4542 Component material Zinc

Tech Support