Locking pins with axial lock (K0772)

Locking pins with axial lock (K0772)
[Specifications]
・Main material: Steel
・D(mm): 12-24
・L=Length(mm): 10-30

[Features]
・For connecting machine parts and workpieces quickly and easily
・Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
・Easy handling
・Main material: Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0772.1206010
K0772.1206012
K0772.1206016
K0772.1206020
K0772.1608012
K0772.1608016
K0772.1608020
K0772.1608025
K0772.2010012
K0772.2010016
K0772.2010020
K0772.2010025
K0772.2412016
K0772.2412020
K0772.2412025
K0772.2412030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
X
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Shearing force double shear max.
(kN)

4.70 €

1 4 Days 1262.11.1106197.41612

4.86 €

1 4 Days 1262.11.1126217.41812

5.05 €

1 4 Days 1262.11.1166257.42212

5.30 €

1 4 Days 1262.11.1206297.42612

4.95 €

1 4 Days 1682.11.1126229.41822

5.14 €

1 4 Days 1682.11.1166269.42222

5.36 €

1 4 Days 1682.11.1206309.42622

5.66 €

1 4 Days 1682.11.1256359.43122

5.03 €

1 4 Days 20102.81.21282411.82035

5.24 €

1 4 Days 20102.81.21682811.82435

5.49 €

1 4 Days 20102.81.22083211.82835

5.85 €

1 4 Days 20102.81.22583711.83335

5.38 €

1 4 Days 24122.81.21682913.82451

5.61 €

1 4 Days 24122.81.22083313.82851

5.89 €

1 4 Days 24122.81.22583813.83351

6.34 €

1 4 Days 24122.81.23084313.83851

Loading...

  1. 1

Basic information

Main material Steel

Tech Support