Horizontal antistatic toggle clamps with straight foot and adjustable clamping spindle (K0661) (Part Numbers - CAD Download)

Horizontal antistatic toggle clamps with straight foot and adjustable clamping spindle (K0661)
· Made from a special electrically conductive plastic

· To protect sensitive electrical or electronic parts, components and devices

· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Ergonomic and user-friendly grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0661.005024
K0661.006024
K0661.008024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

27.93 €

1 4 Days 100650900550620218274.513.5-8.14.113.29.222.526.25.25.552.247.9125.741.8M5x25

37.36 €

1 4 Days 160135019007201200326396.5-2.514.19.117.512.543.536.985.575.271186.660.5M6x35

52.35 €

1 4 Days 200200028008301400326449-3.514.19.1211641.546.510.56.288.284.3223.174.9M8x45

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body nitrocarburized and oxidized Component material Polyamide
Component colour graphite black RAL 9011 Opening angle of holding arm 86° Opening angle of handle 67°

Tech Support