Toggle clamps hook horizontal with catch plate (K0079)

Toggle clamps hook horizontal with catch plate (K0079)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Quick locking and securing of lids and hatches

· Travel range of hasp can be adjusted

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0079.0130
K0079.0130N
K0079.0270
K0079.0270N
K0079.0430
K0079.0430N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Body Material Traction force F1
(N)
Retaining force F2
(N)
Clamping travel L3
(mm)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
T
(mm)

37.10 €

1 4 Days 100Steel15002000702613392722.24331265.26261714558613.5

43.25 €

1 4 Days 100Stainless Steel15002000702613392722.24331265.26261714558613.5

54.79 €

1 4 Days 160Steel300040009035195236295741346.58352486884720

65.35 €

1 4 Days 160Stainless Steel300040009035195236295741346.58352486884720

69.41 €

1 4 Days 200Steel4000700011551327252.543.57859508.51249310841041027

136.45 €

1 4 Days 200Stainless Steel4000700011551327252.543.57859508.51249310841041027

Loading...

  1. 1

Basic information

Surface finish body galvanised and passivated Component material Plastic Surface finish component oil-resistant
Component colour orange Version 2 with fixed jaw Opening angle of handle 155°

Tech Support