Configure
  • Hand force FH(N)
  • Surface finish body
  • Opening angle of holding arm
  • Opening angle of handle
  • Retaining force F1(N)
  • Clamping force F3(N)
  • Clamping force F4(N)
  • F2=Retaining force(N)
  • Hole arrangement
  • A(mm)
  • A1(mm)
  • B(mm)
  • B1(mm)
  • B2(mm)
  • B3(mm)
  • B4(mm)
  • B5(mm)
  • C(mm)
  • C1(mm)
  • D(mm)
  • H(mm)
  • L=Length(mm)
  • L1(mm)
  • L2(mm)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Toggle clamps horizontal with flat foot and adjustable clamping spindle (K1241)

    Part number:

    Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Hand force FH

    (N)

    Body Material

    Surface finish body

    Opening angle of holding arm

    Opening angle of handle

    Retaining force F1

    (N)

    Clamping force F3

    (N)

    Clamping force F4

    (N)

    F2=Retaining force

    (N)

    Hole arrangement

    A

    (mm)

    A1

    (mm)

    B

    (mm)

    B1

    (mm)

    B2

    (mm)

    B3

    (mm)

    B4

    (mm)

    B5

    (mm)

    C

    (mm)

    C1

    (mm)

    D

    (mm)

    H

    (mm)

    L=Length

    (mm)

    L1

    (mm)

    L2

    (mm)

    M

    (mm)

    Minimum order quantity
    80
    Steel
    galvanised
    96°
    78°
    500
    250
    500
    1000
    2
    13.5
    25
    16.8
    27
    9.3
    5.3
    -
    2
    19
    9.5
    5.2
    38.5
    112
    37
    22.8
    M5x40
    1 pieces
    150
    Steel
    galvanised
    93°
    76°
    1200
    400
    1000
    2500
    1
    26
    38
    28
    40
    11.2
    6.2
    22
    2.5
    25
    14
    5.5
    52.1
    173
    61
    37.5
    M6x50
    1 pieces
    200
    Steel
    galvanised
    90°
    72°
    1400
    800
    1900
    3400
    1
    26
    42
    31
    47
    15
    9
    26
    3
    34
    17.5
    6.6
    66.5
    225
    79
    48.6
    M8x60
    1 pieces
    250
    Steel
    galvanised
    90°
    72°
    2200
    1100
    3000
    5000
    1
    41.2
    59
    43
    59
    19.4
    11.4
    39
    4
    45
    23
    8.7
    90.1
    277
    108
    72.9
    M10x80
    1 pieces
    250
    Steel
    galvanised
    94°
    80°
    3000
    1200
    3200
    6000
    2
    41.2
    66
    41.3
    67
    23.2
    13.2
    -
    5
    59
    26
    8.7
    110.4
    308
    128
    87.2
    M12x100
    1 pieces
    80
    Stainless Steel
    bright
    96°
    78°
    500
    250
    500
    1000
    2
    13.5
    25
    16.8
    27
    9.3
    5.3
    -
    2
    19
    9.5
    5.2
    38.5
    112
    37
    22.8
    M5x40
    1 pieces
    150
    Stainless Steel
    bright
    93°
    76°
    1200
    400
    1000
    2500
    1
    26
    38
    28
    40
    11.2
    6.2
    22
    2.5
    25
    14
    5.5
    52.1
    173
    61
    37.5
    M6x50
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    14.04 €
    ( 16.71 € )
    4 working days
    20.69 €
    ( 24.62 € )
    4 working days
    27.43 €
    ( 32.64 € )
    4 working days
    36.47 €
    ( 43.40 € )
    4 working days
    55.58 €
    ( 66.14 € )
    4 working days
    26.07 €
    ( 31.02 € )
    4 working days
    39.04 €
    ( 46.46 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Type: K1241
    ・Component material: Plastic
    ・Body Material: Steel, Stainless Steel
    ・Surface finish body: bright, galvanised
    ・Component colour: red