Configure
  • Hand force FH(N)
  • Opening angle of holding arm
  • Opening angle of handle
  • Retaining force F1(N)
  • Retaining force F2(N)
  • Clamping force F3(N)
  • Clamping force F4(N)
  • A(mm)
  • A1(mm)
  • A2(mm)
  • A4(mm)
  • B(mm)
  • B1(mm)
  • B2(mm)
  • B3(mm)
  • C(mm)
  • C1(mm)
  • C2(mm)
  • D(mm)
  • H(mm)
  • L(mm)
  • L1(mm)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Toggle clamps horizontal with straight foot and adjustable clamping spindle (K0072)

    Part number:

    Still undefined. 5 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Hand force FH

    (N)

    Opening angle of holding arm

    Opening angle of handle

    Retaining force F1

    (N)

    Retaining force F2

    (N)

    Clamping force F3

    (N)

    Clamping force F4

    (N)

    A

    (mm)

    A1

    (mm)

    A2

    (mm)

    A4

    (mm)

    B

    (mm)

    B1

    (mm)

    B2

    (mm)

    B3

    (mm)

    C

    (mm)

    C1

    (mm)

    C2

    (mm)

    D

    (mm)

    H

    (mm)

    L

    (mm)

    L1

    (mm)

    M=Clamping spindle

    Minimum order quantity
    80
    90°
    75°
    500
    1100
    250
    700
    13.5
    25
    5.7
    -
    8
    4
    16
    5.8
    22
    9.5
    5
    5.2
    46
    116
    37
    M5x35
    1 pieces
    140
    90°
    80°
    1200
    2600
    400
    1000
    26
    38
    6
    3
    10
    5
    20
    6.2
    28
    14
    9
    5.5
    66
    170
    60
    M6x50
    1 pieces
    200
    95°
    80°
    1500
    3500
    800
    1950
    26
    42
    8
    2.6
    12
    6
    23
    9
    39
    17.5
    10
    6.6
    82
    224
    79
    M8x60
    1 pieces
    250
    90°
    75°
    2500
    5500
    1150
    3100
    41.2
    59
    9
    2
    16
    8
    30
    12
    54
    24
    10
    8.7
    109.5
    274
    108
    M10x80
    1 pieces
    250
    90°
    75°
    3000
    6500
    1150
    3100
    41.2
    67
    13
    -
    20
    10
    38
    13.2
    66
    27
    13
    8.7
    130
    305
    129
    M12x100
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    14.13 €
    ( 16.81 € )
    4 working days
    17.88 €
    ( 21.28 € )
    4 working days
    24.58 €
    ( 29.25 € )
    4 working days
    31.33 €
    ( 37.28 € )
    4 working days
    45.38 €
    ( 54.00 € )
    4 working days

    More Information

    Basic information

    · Toggle clamps and power clamps are used in assembly and workholding fixtures

    · Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

    · Self-locking prevents the clamping arm opening autonomously.