Crank handles stainless steel revolving grip square socket (K0999)

Crank handles stainless steel revolving grip square socket (K0999)
· For long adjustment travel

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Version: square socket

· Stainless steel 1.4305, 1.4308, 1.4310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0999.4110
K0999.4212
K0999.4314
K0999.4417
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A=Centre distance
(mm)
D
(mm)
D3
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
SW=key width
(mm)

35.62 €

1 4 Days 180241682602213.410010

44.14 €

1 4 Days 210028209872261612412

55.78 €

1 4 Days 31253026118902815.815314

64.04 €

1 4 Days 41603426122903219.619017

Loading...

  1. 1

Basic information

Handle, Material Stainless Steel Grip cylindrical grip

Tech Support