Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0266.2108 |
K0266.21086 |
K0266.2110 |
K0266.21106 |
K0266.2210 |
K0266.2212 |
K0266.22106 |
K0266.22126 |
K0266.2312 |
K0266.2314 |
K0266.23126 |
K0266.23146 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Component material | Component colour | Size | Version 1 | Version 2 | A=Centre distance (mm) | D (mm) | D7=Thread | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L2 (mm) | SW=key width (mm) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.72 € | 1 | 4 Days | black grey | Thermoplastic | black grey | 1 | - | - | 80 | 24 | - | 85.7 | 49 | 28.5 | 13 | - | 104 | 12.7 | 8 | - | - | ||
40.05 € | 1 | 4 Days | black grey RAL 7021 | steel | black oxidised | 1 | square socket | with transverse bore | 80 | 24 | M6 | 85.7 | 49 | 28.5 | 13 | 7.5 | 104 | 12.7 | 8 | 0.1070 | false | ||
36.72 € | 1 | 4 Days | black grey | Thermoplastic | black grey | 1 | - | - | 80 | 24 | - | 85.7 | 49 | 28.5 | 13 | - | 104 | 12.7 | 10 | - | - | ||
40.05 € | 1 | 4 Days | black grey RAL 7021 | steel | black oxidised | 1 | square socket | with transverse bore | 80 | 24 | M6 | 85.7 | 49 | 28.5 | 13 | 7.5 | 104 | 12.7 | 10 | 0.1040 | false | ||
39.32 € | 1 | 4 Days | black grey | Thermoplastic | black grey | 2 | - | - | 100 | 29 | - | 105.2 | 59.5 | 35.5 | 13 | - | 129 | 15.7 | 10 | - | - | ||
39.32 € | 1 | 4 Days | black grey | Thermoplastic | black grey | 2 | - | - | 100 | 29 | - | 105.2 | 59.5 | 35.5 | 13 | - | 129 | 15.7 | 12 | - | - | ||
42.65 € | 1 | 4 Days | black grey RAL 7021 | steel | black oxidised | 2 | square socket | with transverse bore | 100 | 29 | M6 | 105.2 | 59.5 | 35.5 | 13 | 7.5 | 129 | 15.7 | 10 | 0.1780 | false | ||
42.65 € | 1 | 4 Days | black grey RAL 7021 | steel | black oxidised | 2 | square socket | with transverse bore | 100 | 29 | M6 | 105.2 | 59.5 | 35.5 | 13 | 7.5 | 129 | 15.7 | 12 | 0.1730 | false | ||
42.87 € | 1 | 4 Days | black grey | Thermoplastic | black grey | 3 | - | - | 125 | 36 | - | 140 | 83 | 44 | 18.5 | - | 161 | 19.5 | 12 | - | - | ||
42.87 € | 1 | 4 Days | black grey | Thermoplastic | black grey | 3 | - | - | 125 | 36 | - | 140 | 83 | 44 | 18.5 | - | 161 | 19.5 | 14 | - | - | ||
46.20 € | 1 | 4 Days | black grey RAL 7021 | steel | black oxidised | 3 | square socket | with transverse bore | 125 | 36 | M6 | 140 | 83 | 44 | 18.5 | 7.5 | 161 | 19.5 | 12 | 0.3820 | false | ||
46.20 € | 1 | 4 Days | black grey RAL 7021 | steel | black oxidised | 3 | square socket | with transverse bore | 125 | 36 | M6 | 140 | 83 | 44 | 18.5 | 7.5 | 161 | 19.5 | 14 | 0.3750 | false |
Loading...
Main material | Thermoplastic | Form | C | Form-Type | with fold-down grip |
---|---|---|---|---|---|
Item | Crank Handle | Product type | folding grip |
Configure
Basic Attributes
Main colour
Component material
Component colour
Size
Version 1
Version 2
A=Centre distance(mm)
D(mm)
D7=Thread
H=Height(mm)
H1=Handle height(mm)
H2(mm)
H3(mm)
H4(mm)
L=Length(mm)
L2(mm)
SW=key width(mm)
Weight(kg)
PL Edelstahl
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes