Handwheels 2-spoke aluminium, flat rim fixed grip, polished (K0162) (Part Numbers - CAD Download)

Handwheels 2-spoke aluminium, flat rim fixed grip, polished (K0162)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12

· Cylinder grip Duroplast, grip pin galvanised steel, wheel rim polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0162.2080X10
K0162.2080X12
K0162.2100X10
K0162.2100X12
K0162.2125X12
K0162.2125X14
K0162.2160X14
K0162.2160X16
K0162.2200X18
K0162.2200X20
K0162.2250X22
K0162.2250X26
K0162.3080X10
K0162.3080X12
K0162.3100X10
K0162.3100X12
K0162.3125X12
K0162.3125X14
K0162.3160X14
K0162.3160X16
K0162.3200X18
K0162.3200X20
K0162.3250X22
K0162.3250X26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
T
(mm)

15.46 €

1 4 Days 8028-10H724ø18 x M6 x 4016-

15.46 €

1 4 Days 8028-12H724ø18 x M6 x 4016-

17.64 €

1 4 Days 10033-10H726ø18 x M6 x 4017-

17.64 €

1 4 Days 10033-12H726ø18 x M6 x 4017-

20.63 €

1 4 Days 12533.5-12H731ø21 x M8 x 5018-

20.63 €

1 4 Days 12533.5-14H731ø21 x M8 x 5018-

27.57 €

1 4 Days 16039-14H740ø26 x M10 x 8020-

27.57 €

1 4 Days 16039-16H740ø26 x M10 x 8020-

39.91 €

1 4 Days 20045-18H742ø26 x M10 x 8024-

39.91 €

1 4 Days 20045-20H742ø26 x M10 x 8024-

59.17 €

1 4 Days 25051-22H748ø28 x M12 x 9028-

59.17 €

1 4 Days 25051-26H748ø28 x M12 x 9028-

17.25 €

1 4 Days 8028310H724ø18 x M6 x 401611.4

17.25 €

1 4 Days 8028412H724ø18 x M6 x 401613.8

19.42 €

1 4 Days 10033310H726ø18 x M6 x 401711.4

19.42 €

1 4 Days 10033412H726ø18 x M6 x 401713.8

22.53 €

1 4 Days 12533.5412H731ø21 x M8 x 501813.8

22.53 €

1 4 Days 12533.5514H731ø21 x M8 x 501816.3

29.53 €

1 4 Days 16039514H740ø26 x M10 x 802016.3

29.53 €

1 4 Days 16039516H740ø26 x M10 x 802018.3

42.01 €

1 4 Days 20045618H742ø26 x M10 x 802420.8

42.01 €

1 4 Days 20045620H742ø26 x M10 x 802422.8

61.92 €

1 4 Days 25051622H748ø28 x M12 x 902824.8

61.92 €

1 4 Days 25051826H748ø28 x M12 x 902829.3

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material Duroplast

Tech Support