Handwheels DIN 950 aluminium, with fixed grip (K0160)

Handwheels DIN 950 aluminium, with fixed grip (K0160)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· stable and durable

· Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0160.2080X10
K0160.2080X12
K0160.2100X10
K0160.2100X12
K0160.2125X12
K0160.2125X14
K0160.2140X14
K0160.2140X16
K0160.2160X14
K0160.2160X16
K0160.2180X16
K0160.2180X18
K0160.2200X18
K0160.2200X22
K0160.2250X22
K0160.2250X26
K0160.2315X26
K0160.2315X30
K0160.2400X30
K0160.2400X34
K0160.2500X34
K0160.2500X40
K0160.3080X10
K0160.3080X12
K0160.3100X10
K0160.3100X12
K0160.3125X12
K0160.3125X14
K0160.3140X14
K0160.3140X16
K0160.3160X14
K0160.3160X16
K0160.3180X16
K0160.3180X18
K0160.3200X18
K0160.3200X22
K0160.3250X22
K0160.3250X26
K0160.3315X26
K0160.3315X30
K0160.3400X30
K0160.3400X34
K0160.3500X34
K0160.3500X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
fixed machine handle (DIN 39 Form E)
(mm)
L1
(mm)
T
(mm)
Number of spokes

16.08 €

1 4 Days 8029-10H725ø16 x M6 x 5016-3

16.08 €

1 4 Days 8029-12H725ø16 x M6 x 5016-3

17.80 €

1 4 Days 10033-10H729ø16 x M6 x 5017-3

17.80 €

1 4 Days 10033-12H729ø16 x M6 x 5017-3

22.23 €

1 4 Days 12536-12H731ø20 x M8 x 6418-3

22.23 €

1 4 Days 12536-14H731ø20 x M8 x 6418-3

24.75 €

1 4 Days 14039-14H736ø20 x M8 x 6419-3

24.75 €

1 4 Days 14039-16H736ø20 x M8 x 6419-3

29.44 €

1 4 Days 16040-14H736ø25 x M10 x 8020-3

29.44 €

1 4 Days 16040-16H736ø25 x M10 x 8020-3

33.13 €

1 4 Days 18043-16H737ø25 x M10 x 8022-3

33.13 €

1 4 Days 18043-18H737ø25 x M10 x 8022-3

38.25 €

1 4 Days 20045-18H743ø25 x M10 x 8024-3

38.25 €

1 4 Days 20045-22H743ø25 x M10 x 8024-3

60.02 €

1 4 Days 25050-22H749ø32 x M12 x 10028-5

60.02 €

1 4 Days 25050-26H749ø32 x M12 x 10028-5

86.39 €

1 4 Days 31556-26H754ø32 x M12 x 10033-5

86.39 €

1 4 Days 31556-30H754ø32 x M12 x 10033-5

156.92 €

1 4 Days 40063-30H765ø36 x M16 x 11238-5

156.92 €

1 4 Days 40063-34H765ø36 x M16 x 11238-5

244.75 €

1 4 Days 50072-34H779ø36 x M16 x 11245-5

244.75 €

1 4 Days 50072-40H779ø36 x M16 x 11245-5

18.25 €

1 4 Days 8029310H725ø16 x M6 x 501611.43

18.25 €

1 4 Days 8029412H725ø16 x M6 x 501613.83

19.60 €

1 4 Days 10033310H729ø16 x M6 x 501711.43

19.60 €

1 4 Days 10033412H729ø16 x M6 x 501713.83

24.17 €

1 4 Days 12536412H731ø20 x M8 x 641813.83

24.17 €

1 4 Days 12536514H731ø20 x M8 x 641816.33

26.69 €

1 4 Days 14039514H736ø20 x M8 x 641916.33

26.69 €

1 4 Days 14039516H736ø20 x M8 x 641918.33

31.46 €

1 4 Days 16040514H736ø25 x M10 x 802016.33

31.46 €

1 4 Days 16040516H736ø25 x M10 x 802018.33

35.12 €

1 4 Days 18043516H737ø25 x M10 x 802218.33

35.12 €

1 4 Days 18043618H737ø25 x M10 x 802220.83

40.46 €

1 4 Days 20045618H743ø25 x M10 x 802420.83

40.46 €

1 4 Days 20045622H743ø25 x M10 x 802424.83

62.77 €

1 4 Days 25050622H749ø32 x M12 x 1002824.85

62.77 €

1 4 Days 25050826H749ø32 x M12 x 1002829.35

89.30 €

1 4 Days 31556826H754ø32 x M12 x 1003329.35

89.30 €

1 4 Days 31556830H754ø32 x M12 x 1003333.35

160.06 €

1 4 Days 40063830H765ø36 x M16 x 1123833.35

160.06 €

1 4 Days 400631034H765ø36 x M16 x 1123837.35

252.07 €

1 4 Days 500721034H779ø36 x M16 x 1124537.35

252.07 €

1 4 Days 500721240H779ø36 x M16 x 1124543.35

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material Aluminium Grip machine handle

Tech Support