Handwheels DIN 950, stainless steel (K1208)

Handwheels DIN 950, stainless steel (K1208)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· Material: stainless steel 1.4401

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1208.0100X10
K1208.0125X12
K1208.0160X16
K1208.0200X18
K1208.1100X10
K1208.1125X12
K1208.1160X16
K1208.1200X18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7=Thread L1
(mm)
T
(mm)

44.09 €

1 4 Days 10033reamed hole-10H726M617-

63.25 €

1 4 Days 12536reamed hole-12H728M818-

93.25 €

1 4 Days 16040reamed hole-16H732M1020-

161.45 €

1 4 Days 20045reamed hole-18H738M1024-

46.33 €

1 4 Days 10033reamed hole with slot310H726M61711.4

65.48 €

1 4 Days 12536reamed hole with slot412H728M81813.8

95.47 €

1 4 Days 16040reamed hole with slot516H732M102018.3

163.69 €

1 4 Days 20045reamed hole with slot618H738M102420.8

Loading...

  1. 1

Basic information

Handle, Material Stainless Steel Steel code 1.4401 Main colour polished
Number of spokes 3

Tech Support