Handwheels with revolving grip (K0257)

Handwheels with revolving grip (K0257)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· The NOVO grip product range represents an attractive design and an easy-to-grip form

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0257.108008
K0257.10800802
K0257.1080086
K0257.108008026
K0257.108010
K0257.10801003
K0257.1080106
K0257.108010036
K0257.108012
K0257.10801204
K0257.1080126
K0257.108012046
K0257.210010
K0257.21001003
K0257.2100106
K0257.210010036
K0257.210012
K0257.21001204
K0257.2100126
K0257.210012046
K0257.312512
K0257.31251204
K0257.3125126
K0257.312512046
K0257.312514
K0257.31251405
K0257.3125146
K0257.312514056
K0257.312516
K0257.31251605
K0257.3125166
K0257.312516056
K0257.416014
K0257.41601405
K0257.4160146
K0257.416014056
K0257.416016
K0257.41601605
K0257.4160166
K0257.416016056
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Size Version 2 Form Form-Type A
(mm)
A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
T
(mm)

12.24 €

1 4 Days 8036.71without transverse holeEwith reamed hole302.5-258H71914M4-17.6-74.61340-

15.20 €

1 4 Days 8036.71without transverse holeCreamed hole with slot302.52258H71914M4-17.6-74.613409

15.99 €

1 4 Days 8036.71with transverse boreAreamed hole with tranverse bore302.5-258H71914M4M617.67.574.61340-

18.94 €

1 4 Days 8036.71with transverse boreBReamed hole with slot, with transverse bore302.52258H71914M4M617.67.574.613409

12.24 €

1 4 Days 8036.71without transverse holeEwith reamed hole302.5-2510H71914M4-17.6-74.61340-

15.20 €

1 4 Days 8036.71without transverse holeCreamed hole with slot302.532510H71914M4-17.6-74.6134011.4

15.99 €

1 4 Days 8036.71with transverse boreAreamed hole with tranverse bore302.5-2510H71914M4M617.67.574.61340-

18.94 €

1 4 Days 8036.71with transverse boreBReamed hole with slot, with transverse bore302.532510H71914M4M617.67.574.6134011.4

12.24 €

1 4 Days 8036.71without transverse holeEwith reamed hole302.5-2512H71914M4-17.6-74.61340-

15.20 €

1 4 Days 8036.71without transverse holeCreamed hole with slot302.542512H71914M4-17.6-74.6134013.8

15.99 €

1 4 Days 8036.71with transverse boreAreamed hole with tranverse bore302.5-2512H71914M4M617.67.574.61340-

18.94 €

1 4 Days 8036.71with transverse boreBReamed hole with slot, with transverse bore302.542512H71914M4M617.67.574.6134013.8

14.77 €

1 4 Days 10043.52without transverse holeEwith reamed hole383-2810H71916M5-20.1-90.21349.1-

17.73 €

1 4 Days 10043.52without transverse holeCreamed hole with slot38332810H71916M5-20.1-90.21349.111.4

18.52 €

1 4 Days 10043.52with transverse boreAreamed hole with tranverse bore383-2810H71916M5M620.17.590.21349.1-

21.46 €

1 4 Days 10043.52with transverse boreBReamed hole with slot, with transverse bore38332810H71916M5M620.17.590.21349.111.4

14.77 €

1 4 Days 10043.52without transverse holeEwith reamed hole383-2812H71916M5-20.1-90.21349.1-

17.73 €

1 4 Days 10043.52without transverse holeCreamed hole with slot38342812H71916M5-20.1-90.21349.113.8

18.52 €

1 4 Days 10043.52with transverse boreAreamed hole with tranverse bore383-2812H71916M5M620.17.590.21349.1-

21.46 €

1 4 Days 10043.52with transverse boreBReamed hole with slot, with transverse bore38342812H71916M5M620.17.590.21349.113.8

20.01 €

1 4 Days 12552.13without transverse holeEwith reamed hole47.54-3512H72520M6-23.3-110.718.561.4-

23.00 €

1 4 Days 12552.13without transverse holeCreamed hole with slot47.5443512H72520M6-23.3-110.718.561.413.8

23.74 €

1 4 Days 12552.13with transverse boreAreamed hole with tranverse bore47.54-3512H72520M6M623.37.5110.718.561.4-

26.71 €

1 4 Days 12552.13with transverse boreBReamed hole with slot, with transverse bore47.5443512H72520M6M623.37.5110.718.561.413.8

20.01 €

1 4 Days 12552.13without transverse holeEwith reamed hole47.54-3514H72520M6-23.3-110.718.561.4-

23.00 €

1 4 Days 12552.13without transverse holeCreamed hole with slot47.5453514H72520M6-23.3-110.718.561.416.3

23.74 €

1 4 Days 12552.13with transverse boreAreamed hole with tranverse bore47.54-3514H72520M6M623.37.5110.718.561.4-

26.71 €

1 4 Days 12552.13with transverse boreBReamed hole with slot, with transverse bore47.5453514H72520M6M623.37.5110.718.561.416.3

20.01 €

1 4 Days 12552.13without transverse holeEwith reamed hole47.54-3516H72520M6-23.3-110.718.561.4-

23.00 €

1 4 Days 12552.13without transverse holeCreamed hole with slot47.5453516H72520M6-23.3-110.718.561.418.3

23.74 €

1 4 Days 12552.13with transverse boreAreamed hole with tranverse bore47.54-3516H72520M6M623.37.5110.718.561.4-

26.71 €

1 4 Days 12552.13with transverse boreBReamed hole with slot, with transverse bore47.5453516H72520M6M623.37.5110.718.561.418.3

22.83 €

1 4 Days 16063.84without transverse holeEwith reamed hole625.6-4514H72525M8-28-14318.582.5-

25.79 €

1 4 Days 16063.84without transverse holeCreamed hole with slot625.654514H72525M8-28-14318.582.516.3

26.59 €

1 4 Days 16063.84with transverse boreAreamed hole with tranverse bore625.6-4514H72525M8M6287.514318.582.5-

29.53 €

1 4 Days 16063.84with transverse boreBReamed hole with slot, with transverse bore625.654514H72525M8M6287.514318.582.516.3

22.83 €

1 4 Days 16063.84without transverse holeEwith reamed hole625.6-4516H72525M8-28-14318.582.5-

25.79 €

1 4 Days 16063.84without transverse holeCreamed hole with slot625.654516H72525M8-28-14318.582.518.3

26.59 €

1 4 Days 16063.84with transverse boreAreamed hole with tranverse bore625.6-4516H72525M8M6287.514318.582.5-

29.53 €

1 4 Days 16063.84with transverse boreBReamed hole with slot, with transverse bore625.654516H72525M8M6287.514318.582.518.3

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black grey Component material Thermoplastic
Steel parts material Steel Grip cylindrical revolving grip

Tech Support