Fixed Castors (K1771)

Fixed Castors (K1771)
· Sprockets with plain bearing

· Steel plate housing

· Polyamide wheel, abrasion resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1771.100371
K1771.125401
K1771.150501
K1771.200501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

29.62 €

1 4 Days 14010037960-8510080280

33.89 €

1 4 Days 16512540960-8510080300

57.33 €

1 4 Days 19715050118075110140105400

77.44 €

1 4 Days 24520050118075110140105600

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel Wheel bearing plain bearing

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support