Swivel Castors (K1763) (Part Numbers - CAD Download)

Swivel Castors (K1763)
· Swivel castor housing with double ball bearing

· Wheels with ball bearing

· Steel plate housing

· Steel wheel rim

· Solid rubber tread, shock and impact resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1763.10040
K1763.12550
K1763.16050
K1763.20050
K1763.25060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

111.70 €

1 4 Days 1401004094560-851008095180

143.67 €

1 4 Days 1701255011558075110140105117.5280

190.57 €

1 4 Days 2021605011658075110140105145400

208.18 €

1 4 Days 2452005011708075110140105170500

287.60 €

1 4 Days 2952506011828075110140105207700

Loading...

  1. 1

Basic information

Main material Steel Component material Rubber Wheel bearing ball bearing

Tech Support