Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form K, flattened POM insert smooth (K0289) (K0289.716X080)

Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form K, flattened POM insert smooth (K0289) K0289.716X080

Product Details:

Manufacturer part number: K0289.716X080

Brand: KIPP

Price: 97.08

Delivery time: 4 Days


Technical Data:

B=Thread length: 80 mm

D1=Outside diameter: 27.7 mm

D2=Thread: M16

D3: 16 mm

E: 27.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0289.716X080

Part Number
K0289.716X080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. POM insert

97.08 €

1 4 Days 8027.7M161627.723242024614K0385.16109

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyacetal
Surface finish component hardened and bright Material (mount surface / support surface) Pom Form K
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form K, flattened POM insert smooth (K0289), part number K0289.716X080.
You can find the detail information about specifications and dimensions on part number K0289.716X080.

Variation of this product

Part Number
K0289.712X020
K0289.712X040
K0289.712X060
K0289.720X030
K0289.720X060
K0289.720X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. POM insert

87.77 €

1 4 Days 2021.9M121221.91919151957K0385.12109

88.33 €

1 4 Days 4021.9M121221.91919151957K0385.12109

88.71 €

1 4 Days 6021.9M121221.91919151957K0385.12109

105.33 €

1 4 Days 3034.6M202034.624302330827K0385.20109

106.65 €

1 4 Days 6034.6M202034.624302330827K0385.20109

110.80 €

1 4 Days 10034.6M202034.624302330827K0385.20109

Tech Support