Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form C, flattened steel insert smooth (K0291)

Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form C, flattened steel insert smooth (K0291)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0291.120X030
K0291.120X050
K0291.120X070
K0291.124X040
K0291.124X080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. steel insert

74.16 €

1 4 Days 30M20103013837K0385.10108

75.33 €

1 4 Days 50M20105013837K0385.10108

78.38 €

1 4 Days 70M20107013837K0385.10108

91.54 €

1 4 Days 40M241240151055K0385.12108

97.24 €

1 4 Days 80M241280151055K0385.12108

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Tool steel
Surface finish component hardened and bright Material (mount surface / support surface) Steel Form C
H1(mm) 4 H2(mm) 10 SW1(mm) 10

Tech Support