Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form F, flattened ball with carbide diamond grip (K0291) (K0291.920X070)

Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form F, flattened ball with carbide diamond grip (K0291) K0291.920X070

Product Details:

Manufacturer part number: K0291.920X070

Brand: KIPP

Price: 88.73

Delivery time: 4 Days


Technical Data:

B=Thread length: 70 mm

D2=Thread: M20

D3: 10 mm

D4: 7.9 mm

H=Height: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0291.920X070

Part Number
K0291.920X070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

88.73 €

1 4 Days 70M20107.97013837K0385.10107

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Tool steel
Surface finish component hardened and bright Material (mount surface / support surface) Carbide Form M
H1(mm) 4 H2(mm) 10 SW1(mm) 10

This page is Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form F, flattened ball with carbide diamond grip (K0291), part number K0291.920X070.
You can find the detail information about specifications and dimensions on part number K0291.920X070.

Variation of this product

Part Number
K0291.920X030
K0291.920X050
K0291.924X040
K0291.924X080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

84.54 €

1 4 Days 30M20107.93013837K0385.10107

85.65 €

1 4 Days 50M20107.95013837K0385.10107

101.71 €

1 4 Days 40M24129.540151055K0385.12107

107.46 €

1 4 Days 80M24129.580151055K0385.12107

Tech Support