Indexing plungers for thin-walled parts Form A (K0735)

Indexing plungers for thin-walled parts Form A (K0735)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use, sheet metal constructions

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0735.31105
K0735.311105
K0735.311206
K0735.31206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

8.92 €

1 4 Days Steel5-9-5.8hardened151.346.511.5156

13.78 €

1 4 Days Stainless steel5-91.4305-not hardened151.346.511.5156

15.42 €

1 4 Days Stainless steel6-101.4305-not hardened261.847.512.5197

9.78 €

1 4 Days Steel6-10-5.8hardened261.847.512.5197

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A
D1=Thread M10x1 D2(mm) 28 D3(mm) 10
L2(mm) 13 L3(mm) 10.5 SW1(mm) 17
SW2(mm) 14

Tech Support