Indexing plungers with extended pin Form B (K0630)

Indexing plungers with extended pin Form B (K0630)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0630.202004
K0630.202105
K0630.202206
K0630.202308
K0630.202410
K0630.202412
K0630.202516
K0630.202903
K0630.212004
K0630.212105
K0630.212206
K0630.212308
K0630.212410
K0630.212412
K0630.212516
K0630.212903
K0630.22004
K0630.22105
K0630.22206
K0630.22308
K0630.22410
K0630.22412
K0630.22516
K0630.22903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

11.95 €

1 4 Days Stainless steel61.4034-hardened04M8x118140.5156131013156

13.40 €

1 4 Days Stainless steel81.4034-hardened15M10x1211.346.5177151317165

15.72 €

1 4 Days Stainless steel91.4034-hardened26M12x1,5251.854.7208171419186

19.96 €

1 4 Days Stainless steel121.4034-hardened38M16x1,5332.37226102319244515

20.83 €

1 4 Days Stainless steel151.4034-hardened410M20x1,5332.87928122522304315

30.54 €

1 4 Days Stainless steel181.4034-hardened412M20x1,5332.88428142522305115

43.37 €

1 4 Days Stainless steel241.4034-hardened516M24x2403.210432182827366020

14.02 €

1 4 Days Stainless steel51.4034-hardened93M6x0,75140.83312510810124.5

11.95 €

1 4 Days Stainless steel61.4305-not hardened04M8x118140.5156131013156

13.40 €

1 4 Days Stainless steel81.4305-not hardened15M10x1211.346.5177151317165

15.72 €

1 4 Days Stainless steel91.4305-not hardened26M12x1,5251.854.7208171419186

19.96 €

1 4 Days Stainless steel121.4305-not hardened38M16x1,5332.37226102319244515

20.83 €

1 4 Days Stainless steel151.4305-not hardened410M20x1,5332.87928122522304315

30.54 €

1 4 Days Stainless steel181.4305-not hardened412M20x1,5332.88428142522305115

43.37 €

1 4 Days Stainless steel241.4305-not hardened516M24x2403.210432182827366020

14.02 €

1 4 Days Stainless steel51.4305-not hardened93M6x0,75140.83312510810124.5

7.36 €

1 4 Days Steel6-5.8hardened04M8x118140.5156131013156

7.80 €

1 4 Days Steel8-5.8hardened15M10x1211.346.5177151317165

8.68 €

1 4 Days Steel9-5.8hardened26M12x1,5251.854.7208171419186

10.79 €

1 4 Days Steel12-5.8hardened38M16x1,5332.37226102319244515

11.28 €

1 4 Days Steel15-5.8hardened410M20x1,5332.87928122522304315

15.96 €

1 4 Days Steel18-5.8hardened412M20x1,5332.88428142522305115

21.18 €

1 4 Days Steel24-5.8hardened516M24x2403.210432182827366020

8.14 €

1 4 Days Steel5-5.8hardened93M6x0,75140.83312510810124.5

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B

Tech Support