Cam levers with elastomer lock (K0118)

Cam levers with elastomer lock (K0118)
· KIPP cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Application fields: machine and assembly construction, sheet metal working, fixture construction

· Suitable for positioning sheet metal and flat workpieces

· Retaining force can be manually adjusted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0118.121112X12
K0118.121114X12
K0118.221116X20
K0118.221118X20
K0118.221120X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size A
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D
(mm)
D1
(mm)
H
(mm)
H1=Height
(mm)
H2
(mm)
H3
(mm)
SW
(mm)
Clamping force ca., clamp bore (no permanent load)
(N)
Clamping force ca., plate clamping (no permanent load)
(N)

13.23 €

1 4 Days 71.5171.579.622161218.11423.212.85121010050

13.23 €

1 4 Days 71.5171.579.622161418.11423.212.85121015060

16.45 €

1 4 Days 99.9299.911033241627.116.227.814.7201335060

16.45 €

1 4 Days 99.9299.911033241827.116.227.814.72013350100

17.47 €

1 4 Days 99.9299.911033242027.116.227.814.72016350100

Loading...

  1. 1

Basic information

Main Body Material Polyamide Main colour black Component material Stainless steel

Tech Support