Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0270.12206144X20 |
K0270.12208144X20 |
K0270.12210144X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | X=thread | |
---|---|---|---|---|---|
11.57 € | 1 | 4 Days | M6 | ||
11.57 € | 1 | 4 Days | M8 | ||
11.57 € | 1 | 4 Days | M10 |
Loading...
A=Handle length(mm) | 65 | Main Body Material | Other | Main material | Plastic |
---|---|---|---|---|---|
Main colour | slate grey RAL 7015 | Size | 2 | A(mm) | 65 |
A1=Handle length(mm) | 75 | B(mm) | 9.5 | D(mm) | 13.5 |
D1(mm) | 18 | D2(mm) | 19.5 | H(mm) | 28.5 |
H1(mm) | 6.5 | H2(mm) | 17.5 | H3=handle height(mm) | 41.5 |
H4(mm) | 45.5 | L=thread length(mm) | 20 | No. of teeth | 20 |