Clamping levers ergonomic external thread, steel parts stainless steel (K0982) (Part Numbers - CAD Download)

Clamping levers ergonomic external thread, steel parts stainless steel (K0982)
· Specially for ergonomic gripping

· Handle consists of soft and hard components

· Application fields: plant and equipment construction, interior design, sport and rehabilitation sectors

· Push button makes disengaging and handling easier

· SYMPA touch: optimum grip and hold

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0982.3081X20
K0982.3081X25
K0982.3081X30
K0982.3081X40
K0982.3081X50
K0982.3081X60
K0982.3101X20
K0982.3101X25
K0982.3101X30
K0982.3101X40
K0982.3101X50
K0982.3101X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
X=thread L=thread length
(mm)

12.37 €

1 4 Days M820

12.37 €

1 4 Days M825

12.37 €

1 4 Days M830

13.25 €

1 4 Days M840

13.25 €

1 4 Days M850

13.25 €

1 4 Days M860

12.37 €

1 4 Days M1020

12.37 €

1 4 Days M1025

12.37 €

1 4 Days M1030

13.25 €

1 4 Days M1040

13.25 €

1 4 Days M1050

13.25 €

1 4 Days M1060

Loading...

  1. 1

Basic information

Rotating Radius R(mm) 88.5 Main Body Material Other Main material Plastic
Main colour graphite black RAL 9011 Component material Stainless steel Component colour black grey RAL 7021
Size 3 A(mm) 88.5 A1=Handle length(mm) 99.5
B(mm) 20 D(mm) 16 D1(mm) 30.5
H(mm) 55.6 H1(mm) 10 H2(mm) 37.3
H3=handle height(mm) 76.5 H4(mm) 81 No. of teeth 22

Tech Support