Clamping levers external thread (K0122)

Clamping levers external thread (K0122)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.0031X6
K0122.0031X10
K0122.0031X15
K0122.0031X20
K0122.0036X6
K0122.0036X10
K0122.0036X15
K0122.0036X20
K0122.0041X10
K0122.0041X15
K0122.0041X20
K0122.0041X25
K0122.0041X30
K0122.0041X35
K0122.0041X40
K0122.0041X45
K0122.0041X50
K0122.0042X10
K0122.0042X15
K0122.0042X20
K0122.0042X25
K0122.0042X30
K0122.0042X35
K0122.0042X40
K0122.0042X45
K0122.0042X50
K0122.0043X10
K0122.0043X15
K0122.0043X20
K0122.0043X25
K0122.0043X30
K0122.0043X35
K0122.0043X40
K0122.0043X45
K0122.0043X50
K0122.0046X10
K0122.0046X15
K0122.0046X20
K0122.0046X25
K0122.0046X30
K0122.0046X35
K0122.0046X40
K0122.0046X45
K0122.0046X50
K0122.0051X10
K0122.0051X15
K0122.0051X20
K0122.0051X25
K0122.0051X30
K0122.0051X35
K0122.0051X40
K0122.0051X45
K0122.0051X50
K0122.0052X10
K0122.0052X15
K0122.0052X20
K0122.0052X25
K0122.0052X30
K0122.0052X35
K0122.0052X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

5.32 €

1 4 Days satin finishjet black RAL 90050M33037710131424.5414.530336160.0280truefalse

5.32 €

1 4 Days satin finishjet black RAL 90050M33037710131424.5414.5303310160.0300truefalse

5.32 €

1 4 Days satin finishjet black RAL 90050M33037710131424.5414.5303315160.0320truefalse

5.32 €

1 4 Days satin finishjet black RAL 90050M33037710131424.5414.5303320160.0330truefalse

6.93 €

1 4 Days high-gloss chromedsilver0M33037710131424.5414.530336160.0280truefalse

6.93 €

1 4 Days high-gloss chromedsilver0M33037710131424.5414.5303310160.0300truefalse

6.93 €

1 4 Days high-gloss chromedsilver0M33037710131424.5414.5303315160.0320truefalse

6.93 €

1 4 Days high-gloss chromedsilver0M33037710131424.5414.5303320160.0330truefalse

5.32 €

1 4 Days plastic-coatedblack0M43037710131424.5414.530331016---

5.32 €

1 4 Days plastic-coatedblack0M43037710131424.5414.530331516---

5.32 €

1 4 Days plastic-coatedblack0M43037710131424.5414.530332016---

5.32 €

1 4 Days plastic-coatedblack0M43037710131424.5414.530332516---

5.32 €

1 4 Days plastic-coatedblack0M43037710131424.5414.530333016---

5.81 €

1 4 Days plastic-coatedblack0M43037710131424.5414.530333516---

5.81 €

1 4 Days plastic-coatedblack0M43037710131424.5414.530334016---

5.81 €

1 4 Days plastic-coatedblack0M43037710131424.5414.530334516---

5.81 €

1 4 Days plastic-coatedblack0M43037710131424.5414.530335016---

5.32 €

1 4 Days plastic-coatedorange RAL 20040M43037710131424.5414.530331016---

5.32 €

1 4 Days plastic-coatedorange RAL 20040M43037710131424.5414.530331516---

5.32 €

1 4 Days plastic-coatedorange RAL 20040M43037710131424.5414.530332016---

5.32 €

1 4 Days plastic-coatedorange RAL 20040M43037710131424.5414.530332516---

5.32 €

1 4 Days plastic-coatedorange RAL 20040M43037710131424.5414.530333016---

5.81 €

1 4 Days plastic-coatedorange RAL 20040M43037710131424.5414.530333516---

5.81 €

1 4 Days plastic-coatedorange RAL 20040M43037710131424.5414.530334016---

5.81 €

1 4 Days plastic-coatedorange RAL 20040M43037710131424.5414.530334516---

5.81 €

1 4 Days plastic-coatedorange RAL 20040M43037710131424.5414.530335016---

5.32 €

1 4 Days plastic-coatedsilver metallic0M43037710131424.5414.530331016---

5.32 €

1 4 Days plastic-coatedsilver metallic0M43037710131424.5414.530331516---

5.32 €

1 4 Days plastic-coatedsilver metallic0M43037710131424.5414.530332016---

5.32 €

1 4 Days plastic-coatedsilver metallic0M43037710131424.5414.530332516---

5.32 €

1 4 Days plastic-coatedsilver metallic0M43037710131424.5414.530333016---

5.81 €

1 4 Days plastic-coatedsilver metallic0M43037710131424.5414.530333516---

5.81 €

1 4 Days plastic-coatedsilver metallic0M43037710131424.5414.530334016---

5.81 €

1 4 Days plastic-coatedsilver metallic0M43037710131424.5414.530334516---

5.81 €

1 4 Days plastic-coatedsilver metallic0M43037710131424.5414.530335016---

6.93 €

1 4 Days high-gloss chromedsilver0M43037710131424.5414.530331016---

6.93 €

1 4 Days high-gloss chromedsilver0M43037710131424.5414.530331516---

6.93 €

1 4 Days high-gloss chromedsilver0M43037710131424.5414.530332016---

6.93 €

1 4 Days high-gloss chromedsilver0M43037710131424.5414.530332516---

6.93 €

1 4 Days high-gloss chromedsilver0M43037710131424.5414.530333016---

7.56 €

1 4 Days high-gloss chromedsilver0M43037710131424.5414.530333516---

7.56 €

1 4 Days high-gloss chromedsilver0M43037710131424.5414.530334016---

7.56 €

1 4 Days high-gloss chromedsilver0M43037710131424.5414.530334516---

7.56 €

1 4 Days high-gloss chromedsilver0M43037710131424.5414.530335016---

5.32 €

1 4 Days plastic-coatedblack0M53037710131424.5414.530331016---

5.32 €

1 4 Days plastic-coatedblack0M53037710131424.5414.530331516---

5.32 €

1 4 Days plastic-coatedblack0M53037710131424.5414.530332016---

5.32 €

1 4 Days plastic-coatedblack0M53037710131424.5414.530332516---

5.32 €

1 4 Days plastic-coatedblack0M53037710131424.5414.530333016---

5.81 €

1 4 Days plastic-coatedblack0M53037710131424.5414.530333516---

5.81 €

1 4 Days plastic-coatedblack0M53037710131424.5414.530334016---

5.81 €

1 4 Days plastic-coatedblack0M53037710131424.5414.530334516---

5.81 €

1 4 Days plastic-coatedblack0M53037710131424.5414.530335016---

5.32 €

1 4 Days plastic-coatedorange RAL 20040M53037710131424.5414.530331016---

5.32 €

1 4 Days plastic-coatedorange RAL 20040M53037710131424.5414.530331516---

5.32 €

1 4 Days plastic-coatedorange RAL 20040M53037710131424.5414.530332016---

5.32 €

1 4 Days plastic-coatedorange RAL 20040M53037710131424.5414.530332516---

5.32 €

1 4 Days plastic-coatedorange RAL 20040M53037710131424.5414.530333016---

5.81 €

1 4 Days plastic-coatedorange RAL 20040M53037710131424.5414.530333516---

5.81 €

1 4 Days plastic-coatedorange RAL 20040M53037710131424.5414.530334016---

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type external thread

Tech Support