Clamping levers plastic with external thread, steel parts trivalent blue passivated (K1660)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1660.1051X10
K1660.1051X15
K1660.1051X20
K1660.1051X25
K1660.1051X30
K1660.1051X35
K1660.1051X40
K1660.1051X45
K1660.1051X50
K1660.1052X10
K1660.1052X15
K1660.1052X20
K1660.1052X25
K1660.1052X30
K1660.1052X35
K1660.1052X40
K1660.1052X45
K1660.1052X50
K1660.10516X10
K1660.10516X15
K1660.10516X20
K1660.10516X25
K1660.10516X30
K1660.10516X35
K1660.10516X40
K1660.10516X45
K1660.10516X50
K1660.10584X10
K1660.10584X15
K1660.10584X20
K1660.10584X25
K1660.10584X30
K1660.10584X35
K1660.10584X40
K1660.10584X45
K1660.10584X50
K1660.10586X10
K1660.10586X15
K1660.10586X20
K1660.10586X25
K1660.10586X30
K1660.10586X35
K1660.10586X40
K1660.10586X45
K1660.10586X50
K1660.10587X10
K1660.10587X15
K1660.10587X20
K1660.10587X25
K1660.10587X30
K1660.10587X35
K1660.10587X40
K1660.10587X45
K1660.10587X50
K1660.10588X10
K1660.10588X15
K1660.10588X20
K1660.10588X25
K1660.10588X30
K1660.10588X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main material Main colour Component material Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

4.04 €

1 4 Days 40plasticblack grey RAL 7021steel1M5-477.5101314.524.54153033.51016

4.04 €

1 4 Days 40plasticblack grey RAL 7021steel1M5-477.5101314.524.54153033.51516

4.04 €

1 4 Days 40Plasticblack grey RAL 7021Steel1M540477.5101314.524.54153033.52016

4.04 €

1 4 Days 40plasticblack grey RAL 7021steel1M5-477.5101314.524.54153033.52516

4.04 €

1 4 Days 40plasticblack grey RAL 7021steel1M5-477.5101314.524.54153033.53016

4.51 €

1 4 Days 40plasticblack grey RAL 7021steel1M5-477.5101314.524.54153033.53516

4.51 €

1 4 Days 40plasticblack grey RAL 7021steel1M5-477.5101314.524.54153033.54016

4.51 €

1 4 Days 40plasticblack grey RAL 7021steel1M5-477.5101314.524.54153033.54516

4.51 €

1 4 Days 40plasticblack grey RAL 7021steel1M5-477.5101314.524.54153033.55016

4.04 €

1 4 Days 40plasticorange RAL 2004steel1M5-477.5101314.524.54153033.51016

4.04 €

1 4 Days 40plasticorange RAL 2004steel1M5-477.5101314.524.54153033.51516

4.04 €

1 4 Days 40Plasticorange RAL 2004Steel1M540477.5101314.524.54153033.52016

4.04 €

1 4 Days 40plasticorange RAL 2004steel1M5-477.5101314.524.54153033.52516

4.04 €

1 4 Days 40plasticorange RAL 2004steel1M5-477.5101314.524.54153033.53016

4.51 €

1 4 Days 40plasticorange RAL 2004steel1M5-477.5101314.524.54153033.53516

4.51 €

1 4 Days 40plasticorange RAL 2004steel1M5-477.5101314.524.54153033.54016

4.51 €

1 4 Days 40plasticorange RAL 2004steel1M5-477.5101314.524.54153033.54516

4.51 €

1 4 Days 40plasticorange RAL 2004steel1M5-477.5101314.524.54153033.55016

4.04 €

1 4 Days 40plasticrape yellow RAL 1021steel1M5-477.5101314.524.54153033.51016

4.04 €

1 4 Days 40plasticrape yellow RAL 1021steel1M5-477.5101314.524.54153033.51516

4.04 €

1 4 Days 40Plasticrape yellow RAL 1021Steel1M540477.5101314.524.54153033.52016

4.04 €

1 4 Days 40plasticrape yellow RAL 1021steel1M5-477.5101314.524.54153033.52516

4.04 €

1 4 Days 40plasticrape yellow RAL 1021steel1M5-477.5101314.524.54153033.53016

4.51 €

1 4 Days 40plasticrape yellow RAL 1021steel1M5-477.5101314.524.54153033.53516

4.51 €

1 4 Days 40plasticrape yellow RAL 1021steel1M5-477.5101314.524.54153033.54016

4.51 €

1 4 Days 40plasticrape yellow RAL 1021steel1M5-477.5101314.524.54153033.54516

4.51 €

1 4 Days 40plasticrape yellow RAL 1021steel1M5-477.5101314.524.54153033.55016

4.04 €

1 4 Days 40plasticred RAL 3020steel1M5-477.5101314.524.54153033.51016

4.04 €

1 4 Days 40plasticred RAL 3020steel1M5-477.5101314.524.54153033.51516

4.04 €

1 4 Days 40Plasticred RAL 3020Steel1M540477.5101314.524.54153033.52016

4.04 €

1 4 Days 40plasticred RAL 3020steel1M5-477.5101314.524.54153033.52516

4.04 €

1 4 Days 40plasticred RAL 3020steel1M5-477.5101314.524.54153033.53016

4.51 €

1 4 Days 40plasticred RAL 3020steel1M5-477.5101314.524.54153033.53516

4.51 €

1 4 Days 40plasticred RAL 3020steel1M5-477.5101314.524.54153033.54016

4.51 €

1 4 Days 40plasticred RAL 3020steel1M5-477.5101314.524.54153033.54516

4.51 €

1 4 Days 40plasticred RAL 3020steel1M5-477.5101314.524.54153033.55016

4.04 €

1 4 Days 40plasticsignal green RAL 6032steel1M5-477.5101314.524.54153033.51016

4.04 €

1 4 Days 40plasticsignal green RAL 6032steel1M5-477.5101314.524.54153033.51516

4.04 €

1 4 Days 40Plasticsignal green RAL 6032Steel1M540477.5101314.524.54153033.52016

4.04 €

1 4 Days 40plasticsignal green RAL 6032steel1M5-477.5101314.524.54153033.52516

4.04 €

1 4 Days 40plasticsignal green RAL 6032steel1M5-477.5101314.524.54153033.53016

4.51 €

1 4 Days 40plasticsignal green RAL 6032steel1M5-477.5101314.524.54153033.53516

4.51 €

1 4 Days 40plasticsignal green RAL 6032steel1M5-477.5101314.524.54153033.54016

4.51 €

1 4 Days 40plasticsignal green RAL 6032steel1M5-477.5101314.524.54153033.54516

4.51 €

1 4 Days 40plasticsignal green RAL 6032steel1M5-477.5101314.524.54153033.55016

4.04 €

1 4 Days 40plastictraffic blue RAL 5017steel1M5-477.5101314.524.54153033.51016

4.04 €

1 4 Days 40plastictraffic blue RAL 5017steel1M5-477.5101314.524.54153033.51516

4.04 €

1 4 Days 40Plastictraffic blue RAL 5017Steel1M540477.5101314.524.54153033.52016

4.04 €

1 4 Days 40plastictraffic blue RAL 5017steel1M5-477.5101314.524.54153033.52516

4.04 €

1 4 Days 40plastictraffic blue RAL 5017steel1M5-477.5101314.524.54153033.53016

4.51 €

1 4 Days 40plastictraffic blue RAL 5017steel1M5-477.5101314.524.54153033.53516

4.51 €

1 4 Days 40plastictraffic blue RAL 5017steel1M5-477.5101314.524.54153033.54016

4.51 €

1 4 Days 40plastictraffic blue RAL 5017steel1M5-477.5101314.524.54153033.54516

4.51 €

1 4 Days 40plastictraffic blue RAL 5017steel1M5-477.5101314.524.54153033.55016

4.04 €

1 4 Days 40plasticlight grey RAL 7035steel1M5-477.5101314.524.54153033.51016

4.04 €

1 4 Days 40plasticlight grey RAL 7035steel1M5-477.5101314.524.54153033.51516

4.04 €

1 4 Days 40Plasticlight grey RAL 7035Steel1M540477.5101314.524.54153033.52016

4.04 €

1 4 Days 40plasticlight grey RAL 7035steel1M5-477.5101314.524.54153033.52516

4.04 €

1 4 Days 40plasticlight grey RAL 7035steel1M5-477.5101314.524.54153033.53016

4.51 €

1 4 Days 40plasticlight grey RAL 7035steel1M5-477.5101314.524.54153033.53516

Loading...

Basic information

Main Body Material Other Surface finish component blue-passivated

Tech Support